(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: Non-Coated
· Work Material: Low-Carbon Steel (less than 0.25% carbon alloy) [○] / Stainless Steel (SUS) [◎] / Cast Steel (SC) [○]
Part Number |
---|
EX-IRT-PT-1/2X14 |
EX-IRT-PT-1/4X19 |
EX-IRT-PT-1/8X28 |
EX-IRT-PT-1X11 |
EX-IRT-PT-3/4X14 |
EX-IRT-PT-3/8X19 |
EX-IRT-PT-5/8X14 |
EX-IRT-PT-7/8X14 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Stainless steel (SUS) / Steel casting (SC) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | NA | Coating Type | Non-Coated | Accuracy | JIS2 |
Number of Grooves | 5 | Torsional Angle(°) | 8 (Reverse twist) | Surface Treatment | Oxidizing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy