(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT (Part Numbers)

Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT
  • Volume Discount

It is suitable for hard-to-cut materials, such as stainless steel and heat-resistant alloys, which have a hardened layer on the surface and cause welding easily.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-S-IRT-1/2-14
EX-S-IRT-1/4-19
EX-S-IRT-1/8-28
EX-S-IRT-1-11
EX-S-IRT-3/4-14
EX-S-IRT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/21480182723814
1 Piece(s)Available

8 Days or more

R1/419621119.523812
1 Piece(s)Available

17 Days or more

R1/82855816.523811
1 Piece(s)Available

8 Days or more

R11195263523818
1 Piece(s)Available

8 Days or more

R3/41485232923816
1 Piece(s)Available

8 Days or more

R3/81965142123813

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Carbide
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Stainless steel (SUS) / Cast Iron (FC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Number of Grooves 5 Surface Treatment Oxidizing Protrusion Available

Additional Products in this Category

Tech Support