(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Taper Pipe Taps - High Speed Steel, Interrupted Threads, TiN Coated, TIN-IRT

Taper Pipe Taps - High Speed Steel, Interrupted Threads, TiN Coated, TIN-IRT
  • Volume Discount

TiN coating excellent in welding resistance and abrasion resistance is applied

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-IRT-PT-1/2-14
TIN-IRT-PT-1/4-19
TIN-IRT-PT-1/8-28
TIN-IRT-PT-1-11
TIN-IRT-PT-3/4-14
TIN-IRT-PT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

R1/214801835Available23484
1 Piece(s)Available

8 Days or more

R1/419621128-23482
1 Piece(s)Available

8 Days or more

R1/82855819-23481
1 Piece(s)Available

8 Days or more

R111952645-23488
1 Piece(s)Available

8 Days or more

R3/414852335-23486
1 Piece(s)Available

8 Days or more

R3/819651428Available23483

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiN Accuracy JIS2
Number of Grooves 5

Additional Products in this Category

Tech Support