(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for Stainless Steels, Oxidized, EX-SUS-POT (Part Numbers)

Spiral Point Taps - for Stainless Steels, Oxidized, EX-SUS-POT
  • Volume Discount

Offers superb sharpness and durability. Can be used to drill holes in difficult-to-cut stainless steel.

PDF

Part Number

Configured Part Number is shown.

EX-SUS-POT-OH3-M18X1.5

 
Part Number
EX-SUS-POT-OH3-M18X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

MeterM181.5100OH35514337-24286

Loading...

  1. 1

Basic Information

Chamfer threads 4P Tool Material Type Vanadium high-speed steel Work material Stainless steel (SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Point tap Hole type For through hole Coating Y/N NA
Coating Type Non-Coated Surface Treatment Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-POT-OH3-M18X1.5 in the Spiral Point Taps - for Stainless Steels, Oxidized, EX-SUS-POT series.

Products like this...

Part Number
EX-SUS-POT-OH1-M1.4X0.3
EX-SUS-POT-OH2-NO5-44UNF
EX-SUS-POT-OH3-M18X2.5
EX-SUS-POT-OH4-M24X3
EX-SUS-POT-OH4-M5X0.8
EX-SUS-POT-W5/16-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

MeterM1.40.334OH1-329Available15010
1 Piece(s)Available

8 Days or more

UnifiedNo5UN4446OH2194311-15167
1 Piece(s)Available

8 Days or more

MeterM182.5100OH35514337-24284
1 Piece(s)Available

17 Days or more

MeterM243120OH46619345-24304
1 Piece(s)Available

8 Days or more

MeterM50.860OH4245.5316Available24222
1 Piece(s)Available

17 Days or more

WhitworthW5/161870OH3-6.1-22-24454

Additional Products in this Category

Tech Support