(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Through Hole/Blind Hole Use, HT (Part Numbers)

Hand Taps - Through Hole/Blind Hole Use, HT
  • Volume Discount

An HSS hand tap.
For complete product overview and details on Hand Taps - Through Hole/Blind Hole Use, HT see the sections below:

PDF

Part Number

Configured Part Number is shown.

HT-5P-M12X1

 
Part Number
HT-5P-M12X1
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Screw Left and Right Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Set Content Protrusion Tool No.
1 Piece(s)Available

Same day

Stock

MeterM1215P82OH2Right Screw488.5429--882

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part HT-5P-M12X1 in the Hand Taps - Through Hole/Blind Hole Use, HT series.

Products like this...

Part Number
HT-1.5P-M1.4X0.3
HT-1.5P-M1.7X0.35
HT-1.5P-M10X1
HT-5P-M12X1.25
HT-5P-M12X1.5
HT-5P-M12X1.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Screw Left and Right Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Set Content Protrusion Tool No.
1 Piece(s)Available

Same day

Stock

MeterM1.40.31.5P34OH1Right Screw-337-Available103
1 Piece(s)Available

Same day

Stock

MeterM1.70.351.5P36OH1Right Screw-338-Available163
1 Piece(s)Available

Same day

Stock

MeterM1011.5P75OH2Right Screw417424--753
1 Piece(s)Available

Same day

Stock

MeterM121.255P82OH2Right Screw488.5429--872
1 Piece(s)Available

Same day

Stock

MeterM121.55P82OH2Right Screw488.5429--862
1 Piece(s)Available

Same day

Stock

MeterM121.755P82OH2Right Screw488.5429--852

Additional Products in this Category

Tech Support