(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - High Speed Steel, Oxidized, H-HT

Hand Taps - High Speed Steel, Oxidized, H-HT
  • Volume Discount

Oxidized to prevent welding.
For complete product overview and details on Hand Taps - High Speed Steel, Oxidized, H-HT see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H-HT-OH2-1.5P-M4X0.7
H-HT-OH2-1.5P-M16X1.5
H-HT-OH2-5P-M12X1.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

Same day

Stock

M40.71.5P52215313Available22612
1 Piece(s)Available

Same day

Stock

M161.51.5P955212.5432-79214
1 Piece(s)Available

Same day

Stock

M121.755P82488.5429-22643

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Vanadium high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated Accuracy OH2 Surface Treatment Oxidizing

Additional Products in this Category

Tech Support