(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Blind Hole Machining, TiN Coated, TIN-SFT

Spiral Flute Taps - Blind Hole Machining, TiN Coated, TIN-SFT
  • Volume Discount

Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.

PDF

Part Number

Configured Part Number is shown.

Part Number
TIN-SFT-OH1-M1.4X0.3
TIN-SFT-OH1-M1.6X0.35
TIN-SFT-OH1-M1.7X0.35
TIN-SFT-OH1-M2X0.4
TIN-SFT-OH1-M2.3X0.4
TIN-SFT-OH1-M2.5X0.45
TIN-SFT-OH1-M2.6X0.45
TIN-SFT-OH1-M3.5X0.6
TIN-SFT-OH2-M3X0.5
TIN-SFT-OH2-M3.5X0.6
TIN-SFT-OH2-M4X0.7
TIN-SFT-OH2-M5X0.5
TIN-SFT-OH2-M5X0.8
TIN-SFT-OH2-M6X0.75
TIN-SFT-OH2-M6X1
TIN-SFT-OH2-M7X1
TIN-SFT-OH2-M8X1
TIN-SFT-OH2-M10X0.75
TIN-SFT-OH2-M10X1
TIN-SFT-OH2-M12X1
TIN-SFT-OH3-M8X1.25
TIN-SFT-OH3-M10X1.5
TIN-SFT-OH3-M10X1.25
TIN-SFT-OH3-M12X1.5
TIN-SFT-OH3-M12X1.25
TIN-SFT-OH3-M12X1.75
TIN-SFT-OH3-M14X1.5
TIN-SFT-OH3-M14X2
TIN-SFT-OH3-M16X1.5
TIN-SFT-OH3-M16X2
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M1.40.334OH111.532910900
1 Piece(s)Available

8 Days or more

M1.60.3536OH113.5321010901
1 Piece(s)Available

8 Days or more

M1.70.3536OH113.5321110902
1 Piece(s)Available

17 Days or more

M20.440OH116322.810903
1 Piece(s)Available

8 Days or more

M2.30.442OH116322.810905
1 Piece(s)Available

8 Days or more

M2.50.4544OH116323.210907
1 Piece(s)Available

8 Days or more

M2.60.4544OH116323.210909
1 Piece(s)Available

8 Days or more

M3.50.648OH120434.210913
1 Piece(s)Available

8 Days or more

M30.546OH219433.510911
1 Piece(s)Available

17 Days or more

M3.50.648OH220434.210912
1 Piece(s)Available

12 Days or more

M40.752OH221534.910914
1 Piece(s)Available

8 Days or more

M50.560OH2245.535.610919
1 Piece(s)Available

8 Days or more

M50.860OH2245.535.610917
1 Piece(s)Available

8 Days or more

M60.7562OH22963710921
1 Piece(s)Available

8 Days or more

M6162OH22963710920
1 Piece(s)Available

8 Days or more

M7165OH2336.23710922
1 Piece(s)Available

8 Days or more

M8170OH2376.238.510924
1 Piece(s)Available

8 Days or more

M100.7575OH2417310.510931
1 Piece(s)Available

8 Days or more

M10175OH2417310.510930
1 Piece(s)Available

8 Days or more

M12182OH2488.531210939
1 Piece(s)Available

8 Days or more

M81.2570OH3376.238.510923
1 Piece(s)Available

8 Days or more

M101.575OH3417310.510926
1 Piece(s)Available

8 Days or more

M101.2575OH3417310.510929
1 Piece(s)Available

8 Days or more

M121.582OH3488.531210935
1 Piece(s)Available

8 Days or more

M121.2582OH3488.531210938
1 Piece(s)Available

8 Days or more

M121.7582OH3488.531210932
1 Piece(s)Available

8 Days or more

M141.588OH34810.531410947
1 Piece(s)Available

8 Days or more

M14288OH34810.531410945
1 Piece(s)Available

8 Days or more

M161.595OH35212.531410953
1 Piece(s)Available

17 Days or more

M16295OH35212.531410951
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support