(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Regular TPDR

2-Flute, Regular TPDR
  • Volume Discount

HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Standard, TPDR see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPDR-2X1
TPDR-2X1.5
TPDR-2X2.5
TPDR-2X5
TPDR-2.5X0.5
TPDR-2.5X1
TPDR-2.5X1.5
TPDR-2.5X2
TPDR-2.5X2.5
TPDR-2.5X3
TPDR-3X0.5
TPDR-3X1
TPDR-3X1.5
TPDR-3X2
TPDR-3X2.5
TPDR-3X3
TPDR-4X0.5
TPDR-4X1
TPDR-4X1.5
TPDR-4X2
TPDR-4X2.5
TPDR-4X3
TPDR-5X0.5
TPDR-5X1
TPDR-5X1.5
TPDR-5X2
TPDR-5X2.5
TPDR-5X3
TPDR-6X0.5
TPDR-6X1
TPDR-6X1.5
TPDR-6X2
TPDR-6X2.5
TPDR-6X3
TPDR-6X6
TPDR-8X0.5
TPDR-8X1
TPDR-8X1.5
TPDR-8X2
TPDR-8X2.5
TPDR-8X3
TPDR-8X5
TPDR-8X7
TPDR-8X10
TPDR-10X0.5
TPDR-10X1
TPDR-10X1.5
TPDR-10X2
TPDR-10X2.5
TPDR-10X3
TPDR-10X5
TPDR-10X7
TPDR-10X10
TPDR-12X0.5
TPDR-12X1
TPDR-12X1.5
TPDR-12X2
TPDR-12X2.5
TPDR-12X3
TPDR-12X4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Large End Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

2122666851102.77
1 Piece(s)Available

8 Days or more

21.522666851203.15
1 Piece(s)Available

10 Days or more

22.530674-4.62
1 Piece(s)Available

10 Days or more

2530874-7.25
1 Piece(s)Available

8 Days or more

2.50.517661851012.8
1 Piece(s)Available

8 Days or more

2.5122666851113.27
1 Piece(s)Available

8 Days or more

2.51.522666851213.65
1 Piece(s)Available

8 Days or more

2.5230674851314.6
1 Piece(s)Available

8 Days or more

2.52.530674851515.12
1 Piece(s)Available

8 Days or more

2.5330674851715.64
1 Piece(s)Available

8 Days or more

30.517661851023.3
1 Piece(s)Available

8 Days or more

3122666851123.77
1 Piece(s)Available

8 Days or more

31.522666851224.15
1 Piece(s)Available

8 Days or more

3230674851325.1
1 Piece(s)Available

8 Days or more

32.530674851525.62
1 Piece(s)Available

8 Days or more

3330874851726.14
1 Piece(s)Available

8 Days or more

40.520664851034.35
1 Piece(s)Available

8 Days or more

4126670851134.91
1 Piece(s)Available

8 Days or more

41.526670851235.36
1 Piece(s)Available

8 Days or more

4236880851336.51
1 Piece(s)Available

8 Days or more

42.536880851537.14
1 Piece(s)Available

8 Days or more

4336880851737.77
1 Piece(s)Available

8 Days or more

50.524668851045.42
1 Piece(s)Available

8 Days or more

5132876851146.12
1 Piece(s)Available

8 Days or more

51.532876851246.68
1 Piece(s)Available

8 Days or more

5242886851347.93
1 Piece(s)Available

8 Days or more

52.5421092851548.67
1 Piece(s)Available

8 Days or more

53421092851749.4
1 Piece(s)Available

8 Days or more

60.524868851056.42
1 Piece(s)Available

8 Days or more

6132876851157.12
1 Piece(s)Available

8 Days or more

61.532876851257.68
1 Piece(s)Available

8 Days or more

62421092851358.93
1 Piece(s)Available

8 Days or more

62.5421092851559.67
1 Piece(s)Available

8 Days or more

634212998517510.4
1 Piece(s)Available

10 Days or more

665616116-17.77
1 Piece(s)Available

8 Days or more

80.5281078851068.49
1 Piece(s)Available

8 Days or more

81381088851169.33
1 Piece(s)Available

8 Days or more

81.5381088851269.99
1 Piece(s)Available

8 Days or more

8250121078513611.49
1 Piece(s)Available

8 Days or more

82.550121078515612.37
1 Piece(s)Available

8 Days or more

8350121078517613.24
1 Piece(s)Available

8 Days or more

8550161108519716.75
1 Piece(s)Available

8 Days or more

8767251438520724.45
1 Piece(s)Available

8 Days or more

81067321478521731.63
1 Piece(s)Available

8 Days or more

100.52812858510710.49
1 Piece(s)Available

8 Days or more

1013812958511711.33
1 Piece(s)Available

8 Days or more

101.53812958512711.99
1 Piece(s)Available

8 Days or more

10250121078513713.49
1 Piece(s)Available

8 Days or more

102.550121078515714.37
1 Piece(s)Available

8 Days or more

10350161108517715.24
1 Piece(s)Available

8 Days or more

10550161108519818.75
1 Piece(s)Available

8 Days or more

10767251438520826.45
1 Piece(s)Available

8 Days or more

101067321478521833.63
1 Piece(s)Available

8 Days or more

120.53412918510812.59
1 Piece(s)Available

8 Days or more

12145121028511813.57
1 Piece(s)Available

8 Days or more

121.545121028512814.36
1 Piece(s)Available

8 Days or more

12260161208513816.19
1 Piece(s)Available

8 Days or more

122.560161208515817.24
1 Piece(s)Available

8 Days or more

12360161208517818.29
1 Piece(s)Available

8 Days or more

12460201268518820.39

Loading...

Basic Information

Type Tapered square Work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of flutes(Pieces) 2
Torsional Angle Weak torsion (15 to 25°) Tool Material Type Cobalt HSS Coating Non-Coated

Additional Products in this Category

Tech Support