(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM Trapezoidal Runner Cutter (2-Flute) XPM-TRC

XPM Trapezoidal Runner Cutter (2-Flute) XPM-TRC
  • Volume Discount

XPM tapered blade end mill for trapezoidal runner processing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-TRC-2X7
XPM-TRC-2X10
XPM-TRC-2X12
XPM-TRC-2X15
XPM-TRC-2.5X7
XPM-TRC-2.5X10
XPM-TRC-2.5X12
XPM-TRC-2.5X15
XPM-TRC-3X7
XPM-TRC-3X10
XPM-TRC-3X12
XPM-TRC-3X15
XPM-TRC-3.5X7
XPM-TRC-3.5X10
XPM-TRC-3.5X12
XPM-TRC-3.5X15
XPM-TRC-4X7
XPM-TRC-4X10
XPM-TRC-4X12
XPM-TRC-4X15
XPM-TRC-4.5X7
XPM-TRC-4.5X10
XPM-TRC-4.5X12
XPM-TRC-4.5X15
XPM-TRC-5X7
XPM-TRC-5X10
XPM-TRC-5X12
XPM-TRC-5X15
XPM-TRC-6X7
XPM-TRC-6X10
XPM-TRC-6X12
XPM-TRC-6X15
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

2744458404901
1 Piece(s)Available

8 Days or more

21044458404921
1 Piece(s)Available

8 Days or more

21244458404941
1 Piece(s)Available

8 Days or more

21546508404961
1 Piece(s)Available

8 Days or more

2.5754458404902
1 Piece(s)Available

8 Days or more

2.51056508404922
1 Piece(s)Available

8 Days or more

2.51256508404942
1 Piece(s)Available

8 Days or more

2.51556508404962
1 Piece(s)Available

8 Days or more

3766508404903
1 Piece(s)Available

8 Days or more

31066508404923
1 Piece(s)Available

8 Days or more

31266508404943
1 Piece(s)Available

8 Days or more

31568608404963
1 Piece(s)Available

8 Days or more

3.5776508404904
1 Piece(s)Available

8 Days or more

3.51076508404924
1 Piece(s)Available

8 Days or more

3.51278608404944
1 Piece(s)Available

8 Days or more

3.51578608404964
1 Piece(s)Available

8 Days or more

4786508404905
1 Piece(s)Available

8 Days or more

41088608404925
1 Piece(s)Available

8 Days or more

41288608404945
1 Piece(s)Available

17 Days or more

415810708404965
1 Piece(s)Available

8 Days or more

4.5798608404906
1 Piece(s)Available

8 Days or more

4.51098608404926
1 Piece(s)Available

8 Days or more

4.512910708404946
1 Piece(s)Available

8 Days or more

4.515910708404966
1 Piece(s)Available

8 Days or more

57108608404907
1 Piece(s)Available

10 Days or more

5101010708404927
1 Piece(s)Available

8 Days or more

5121010708404947
1 Piece(s)Available

8 Days or more

5151012758404967
1 Piece(s)Available

8 Days or more

671210708404908
1 Piece(s)Available

10 Days or more

6101212758404928
1 Piece(s)Available

8 Days or more

6121212758404948
1 Piece(s)Available

8 Days or more

6151212758404968

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(Pieces) 2
Torsional Angle Standard torsion (30-40°) Tool Material Type Powder high-speed steel Coating Non-Coated

Additional Products in this Category

Tech Support