(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Taper End Mill TEL

Long Taper End Mill TEL
  • Volume Discount

[Features]
· 2-flute tapered end mill.
· Long blade.
· For wall tapering, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TEL-3-0.5
TEL-3-1
TEL-3-1.5
TEL-3-2
TEL-3-2.5
TEL-3-3
TEL-3-4
TEL-3-5
TEL-3-6
TEL-3-7
TEL-3-8
TEL-3-10
TEL-4-0.5
TEL-4-1
TEL-4-1.5
TEL-4-2
TEL-4-2.5
TEL-4-3
TEL-4-4
TEL-4-5
TEL-4-6
TEL-4-7
TEL-4-8
TEL-4-10
TEL-5-0.5
TEL-5-1
TEL-5-1.5
TEL-5-2
TEL-5-2.5
TEL-5-3
TEL-5-4
TEL-5-5
TEL-5-6
TEL-5-7
TEL-5-8
TEL-5-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Large End Diameter D2
(mm)
Small end diameter D1
(mm)
1 Piece(s)Available

8 Days or more

330'206553.353
1 Piece(s)Available

8 Days or more

31゚206553.73
1 Piece(s)Available

8 Days or more

31゚30'206554.053
1 Piece(s)Available

8 Days or more

32゚306655.13
1 Piece(s)Available

8 Days or more

32゚30'306655.623
1 Piece(s)Available

8 Days or more

33゚306656.143
1 Piece(s)Available

8 Days or more

34゚308657.23
1 Piece(s)Available

8 Days or more

35゚40880103
1 Piece(s)Available

8 Days or more

36゚40108011.413
1 Piece(s)Available

8 Days or more

37゚40128012.823
1 Piece(s)Available

8 Days or more

38゚501610017.053
1 Piece(s)Available

8 Days or more

310゚502010020.633
1 Piece(s)Available

8 Days or more

430'306654.524
1 Piece(s)Available

8 Days or more

41゚306655.054
1 Piece(s)Available

8 Days or more

41゚30'306655.574
1 Piece(s)Available

8 Days or more

42゚406806.794
1 Piece(s)Available

8 Days or more

42゚30'408807.494
1 Piece(s)Available

8 Days or more

43゚408808.194
1 Piece(s)Available

8 Days or more

44゚4010809.594
1 Piece(s)Available

8 Days or more

45゚501210012.754
1 Piece(s)Available

8 Days or more

46゚501210014.514
1 Piece(s)Available

8 Days or more

47゚501610016.284
1 Piece(s)Available

8 Days or more

48゚602011020.864
1 Piece(s)Available

8 Days or more

410゚602511025.164
1 Piece(s)Available

8 Days or more

530'406805.75
1 Piece(s)Available

8 Days or more

51゚406806.45
1 Piece(s)Available

8 Days or more

51゚30'408807.095
1 Piece(s)Available

8 Days or more

52゚5081008.495
1 Piece(s)Available

8 Days or more

52゚30'5081009.375
1 Piece(s)Available

8 Days or more

53゚501010010.245
1 Piece(s)Available

8 Days or more

54゚501210011.995
1 Piece(s)Available

8 Days or more

55゚601211015.55
1 Piece(s)Available

8 Days or more

56゚601611017.615
1 Piece(s)Available

8 Days or more

57゚602011019.735
1 Piece(s)Available

8 Days or more

58゚802513027.495
1 Piece(s)Available

8 Days or more

510゚803213033.215

Loading...

  1. 1

Basic Information

Type Tapered square work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Number of flutes(Pieces) 2
Torsional Angle Standard torsion (30-40°) Tool Material Type HSS-CO Coating Non-Coated
Torsion Angle details Right blade right torsion 30° Small diameter tolerance -0.05~0 Angle Tolerance ±5´
Shank tolerance -0.02~0

Additional Products in this Category

Tech Support