(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

2-Flute, Regular TPBDR

2-Flute, Regular TPBDR
  • Volume Discount

HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Ball Type, Standard, TPBDR see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
TPBDR-R3X0.5
TPBDR-R3X1
TPBDR-R4X0.5
TPBDR-R4X1
TPBDR-R4X1.5
TPBDR-R4X5
TPBDR-R4X7
TPBDR-R4X10
TPBDR-R5X0.5
TPBDR-R5X1
TPBDR-R5X1.5
TPBDR-R5X2
TPBDR-R5X2.5
TPBDR-R5X3
TPBDR-R5X5
TPBDR-R5X7
TPBDR-R5X10
TPBDR-R6X0.5
TPBDR-R6X1
TPBDR-R6X1.5
TPBDR-R6X2
TPBDR-R6X2.5
TPBDR-R6X3
TPBDR-R6X4
TPBDR-R6X5
TPBDR-R6X7
TPBDR-R6X10
TPBDR-R8X1.5
TPBDR-R8X2
TPBDR-R8X2.5
TPBDR-R8X3
TPBDR-R8X4
TPBDR-R8X5
TPBDR-R10X2
TPBDR-R10X2.5
TPBDR-R10X3
TPBDR-R10X4
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
R Size
(mm)
Overall Length (L)
(mm)
Tool No. Large End Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

0.5248368863056.37
1 Piece(s)Available

8 Days or more

1328376863157.01
1 Piece(s)Available

8 Days or more

0.52810478863068.42
1 Piece(s)Available

8 Days or more

13810488863169.19
1 Piece(s)Available

8 Days or more

1.53810488863269.78
1 Piece(s)Available

8 Days or more

5501641108637716.08
1 Piece(s)Available

8 Days or more

7672541438638723.53
1 Piece(s)Available

8 Days or more

10673241478639730.34
1 Piece(s)Available

8 Days or more

0.528125858630710.4
1 Piece(s)Available

8 Days or more

138125958631711.15
1 Piece(s)Available

8 Days or more

1.538125958632711.73
1 Piece(s)Available

8 Days or more

2501251078633713.15
1 Piece(s)Available

8 Days or more

2.5501251078634713.94
1 Piece(s)Available

8 Days or more

3501651108635714.73
1 Piece(s)Available

8 Days or more

5501651108637817.91
1 Piece(s)Available

8 Days or more

7672551438638825.3
1 Piece(s)Available

8 Days or more

10673251478639832.02
1 Piece(s)Available

8 Days or more

0.534126918630812.49
1 Piece(s)Available

8 Days or more

1451261028631813.36
1 Piece(s)Available

8 Days or more

1.5451261028632814.05
1 Piece(s)Available

8 Days or more

2601661208633815.78
1 Piece(s)Available

8 Days or more

2.5601661208634816.73
1 Piece(s)Available

8 Days or more

3601661208635817.68
1 Piece(s)Available

8 Days or more

4602061268636819.58
1 Piece(s)Available

8 Days or more

5602061268637921.49
1 Piece(s)Available

8 Days or more

7803261608638930.26
1 Piece(s)Available

8 Days or more

10804261728639938.28
1 Piece(s)Available

8 Days or more

1.5451681058632917.94
1 Piece(s)Available

8 Days or more

2602081268633919.64
1 Piece(s)Available

8 Days or more

2.5602081268634920.56
1 Piece(s)Available

8 Days or more

3602081268635921.47
1 Piece(s)Available

8 Days or more

4602581368636923.31
1 Piece(s)Available

8 Days or more

5602581368638025.16
1 Piece(s)Available

8 Days or more

27125101478634024.27
1 Piece(s)Available

8 Days or more

2.57125101478635025.35
1 Piece(s)Available

8 Days or more

37125101478636026.42
1 Piece(s)Available

8 Days or more

47125101478637028.58
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
R Size
(mm)
Overall Length (L)
(mm)
Tool No. Large End Diameter D1
(mm)

Loading...

  1. 1

Basic Information

Type Taper ball Work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of flutes(Pieces) 2
Torsional Angle Weak torsion (15 to 25°) Tool Material Type Cobalt HSS Coating Non-Coated

Additional Products in this Category

Tech Support