(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper End Mill 2 Flutes (Short Blades)

Taper End Mill 2 Flutes (Short Blades)
  • Volume Discount

An end mill used for machining mold draft angles. Adopts a uniform torsion blade to achieve consistent sharpness and high machining precision. The blade length is constant and workability is improved.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2TE-S-15-10
2TE-S-15-12
2TE-S-15-16
2TE-S-15-20
2TE-S-20-10
2TE-S-20-12
2TE-S-20-16
2TE-S-20-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Diameter (D)
(φ)
Single Angle (θ)
(Degree)
Largest End Diameter (D1)
(mm)
1 Piece(s)Available

8 Days or more

1015°36.79
1 Piece(s)Available

8 Days or more

1215°38.79
1 Piece(s)Available

8 Days or more

1615°42.79
1 Piece(s)Available

8 Days or more

2015°46.79
1 Piece(s)Available

8 Days or more

1020°46.4
1 Piece(s)Available

8 Days or more

1220°48.4
1 Piece(s)Available

8 Days or more

1620°52.4
1 Piece(s)Available

8 Days or more

2020°56.4

Loading...

  1. 1

Basic Information

Model Tapered square Work Material Cast Iron / Aluminum / Resin Flute Length (l)(mm) 50
Link Diameter (d)(mm) 32 Number of Flutes(Pieces) 2 Torsion Angle Weak torsion (15 to 25˚)
Overall Length (L)(mm) 140 Coating Non-Coated Tip diameter tolerance(mm) 0~-0.05
Angle Tolerance(Minute) ±5' Center Hole None

Additional Products in this Category

Tech Support