(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill (Roughing Long Shank Short Type) EX-LS-REES (EX-LS-REES-6)

End Mill (Roughing Long Shank Short Type) EX-LS-REES EX-LS-REES-6
  • Volume Discount

Heavy Cutting and Roughing End Mill Long Shank Series

PDF

Part Number

Configured Part Number is shown.

EX-LS-REES-6

 
Part Number
EX-LS-REES-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

613468070806

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating Non-Coated Helix Angle (θ) Standard torsion (30-40°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Please check the type/dimensions/specifications of the part EX-LS-REES-6 in the End Mill (Roughing Long Shank Short Type) EX-LS-REES series.

Products like this...

Part Number
EX-LS-REES-13
EX-LS-REES-14
EX-LS-REES-15
EX-LS-REES-7
EX-LS-REES-8
EX-LS-REES-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

132641211070813
1 Piece(s)Available

8 Days or more

142641211070814
1 Piece(s)Available

8 Days or more

152641612070815
1 Piece(s)Available

8 Days or more

716488070807
1 Piece(s)Available

8 Days or more

819488570808
1 Piece(s)Available

8 Days or more

9194109570809

Additional Products in this Category

Tech Support