(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL Coated End Mill (Roughing Long Fine Pitch Type) WH-RELF (Part Numbers)

WXL Coated End Mill (Roughing Long Fine Pitch Type) WH-RELF
  • Volume Discount

Next-generation HSS roughing end mill that can cut in a wide range - dry and wet.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WH-RELF-10
WH-RELF-12
WH-RELF-14
WH-RELF-15
WH-RELF-16
WH-RELF-18
WH-RELF-20
WH-RELF-22
WH-RELF-25
WH-RELF-28
WH-RELF-30
WH-RELF-32
WH-RELF-35
WH-RELF-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

10454101008408910
1 Piece(s)Available

8 Days or more

12534121108408912
1 Piece(s)Available

8 Days or more

14534121108408914
1 Piece(s)Available

8 Days or more

15534121158408915
1 Piece(s)Available

8 Days or more

16634161258408916
1 Piece(s)Available

8 Days or more

18634161258408918
1 Piece(s)Available

8 Days or more

20754201408408920
1 Piece(s)Available

8 Days or more

22755201408408922
1 Piece(s)Available

8 Days or more

25905251708408925
1 Piece(s)Available

8 Days or more

28905251708408928
1 Piece(s)Available

8 Days or more

30906251708408930
1 Piece(s)Available

8 Days or more

321066322008408932
1 Piece(s)Available

8 Days or more

351066322008408935
1 Piece(s)Available

8 Days or more

401256322208408940

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment WXL coated

Additional Products in this Category

Tech Support