(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough and Finish End Mill RFE (Part Numbers)

Rough and Finish End Mill RFE
  • Volume Discount

The roughing and finishing end mill features a unique trapezoid blade shape derived from consideration for finishing cutting as well as heavy cutting. Nick perpendicular to shaft which withstands heavy cutting and boasts great blade tip strength.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RFE-12
RFE-15
RFE-18
RFE-20
RFE-22
RFE-25
RFE-28
RFE-30
RFE-32
RFE-35
RFE-40
RFE-45
RFE-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

12404129080912
1 Piece(s)Available

8 Days or more

15454169580915
1 Piece(s)Available

8 Days or more

185041610580918
1 Piece(s)Available

8 Days or more

205542012080920
1 Piece(s)Available

8 Days or more

226052012080922
1 Piece(s)Available

8 Days or more

257052514080925
1 Piece(s)Available

8 Days or more

287052514080928
1 Piece(s)Available

8 Days or more

308063216580930
1 Piece(s)Available

8 Days or more

328063216580932
1 Piece(s)Available

8 Days or more

359063217580935
1 Piece(s)Available

8 Days or more

4010063218580940
1 Piece(s)Available

8 Days or more

4511064220080945
1 Piece(s)Available

8 Days or more

5012084221080950

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating Non-Coated Helix Angle (θ) Weak torsion (15 to 25°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Additional Products in this Category

Tech Support