(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill (Roughing Medium Type) EX-REEN

End Mill (Roughing Medium Type) EX-REEN
  • Volume Discount

Heavy Cutting and Roughing End Mill Medium Blade Series

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-REEN-6
EX-REEN-7
EX-REEN-8
EX-REEN-9
EX-REEN-10
EX-REEN-11
EX-REEN-12
EX-REEN-13
EX-REEN-14
EX-REEN-15
EX-REEN-16
EX-REEN-17
EX-REEN-18
EX-REEN-19
EX-REEN-20
EX-REEN-21
EX-REEN-22
EX-REEN-23
EX-REEN-24
EX-REEN-25
EX-REEN-26
EX-REEN-27
EX-REEN-28
EX-REEN-29
EX-REEN-30
EX-REEN-31
EX-REEN-32
EX-REEN-33
EX-REEN-34
EX-REEN-35
EX-REEN-36
EX-REEN-37
EX-REEN-38
EX-REEN-39
EX-REEN-40
EX-REEN-41
EX-REEN-42
EX-REEN-43
EX-REEN-44
EX-REEN-45
EX-REEN-46
EX-REEN-47
EX-REEN-48
EX-REEN-49
EX-REEN-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

616466082106
1 Piece(s)Available

8 Days or more

7204107082107
1 Piece(s)Available

8 Days or more

8254107582108
1 Piece(s)Available

10 Days or more

9254107582109
1 Piece(s)Available

8 Days or more

10324108282110
1 Piece(s)Available

8 Days or more

11324128982111
1 Piece(s)Available

8 Days or more

12404129782112
1 Piece(s)Available

8 Days or more

13404129782113
1 Piece(s)Available

8 Days or more

14404129782114
1 Piece(s)Available

8 Days or more

15404129782115
1 Piece(s)Available

8 Days or more

164841610882116
1 Piece(s)Available

8 Days or more

174841610882117
1 Piece(s)Available

8 Days or more

184841610882118
1 Piece(s)Available

8 Days or more

194841610882119
1 Piece(s)Available

8 Days or more

205642012282120
1 Piece(s)Available

8 Days or more

215642012282121
1 Piece(s)Available

8 Days or more

225652012282122
1 Piece(s)Available

8 Days or more

235652012282123
1 Piece(s)Available

8 Days or more

246752514382124
1 Piece(s)Available

8 Days or more

256752514382125
1 Piece(s)Available

8 Days or more

266752514382126
1 Piece(s)Available

8 Days or more

276752514382127
1 Piece(s)Available

8 Days or more

286752514382128
1 Piece(s)Available

8 Days or more

296752514382129
1 Piece(s)Available

8 Days or more

306762514382130
1 Piece(s)Available

8 Days or more

318063216082131
1 Piece(s)Available

8 Days or more

328063216082132
1 Piece(s)Available

8 Days or more

338063216082133
1 Piece(s)Available

8 Days or more

348063216082134
1 Piece(s)Available

8 Days or more

358063216082135
1 Piece(s)Available

8 Days or more

368063216082136
1 Piece(s)Available

8 Days or more

378063216082137
1 Piece(s)Available

8 Days or more

389563217582138
1 Piece(s)Available

8 Days or more

399563217582139
1 Piece(s)Available

8 Days or more

409563217582140
1 Piece(s)Available

8 Days or more

419564219782141
1 Piece(s)Available

8 Days or more

429564219782142
1 Piece(s)Available

8 Days or more

439564219782143
1 Piece(s)Available

8 Days or more

449564219782144
1 Piece(s)Available

8 Days or more

459564219782145
1 Piece(s)Available

8 Days or more

469564219782146
1 Piece(s)Available

8 Days or more

479564219782147
1 Piece(s)Available

8 Days or more

4811264221482148
1 Piece(s)Available

8 Days or more

4911264221482149
1 Piece(s)Available

8 Days or more

5011264221482150

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating Non-Coated Helix Angle (θ) Standard torsion (30-40°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Additional Products in this Category

Tech Support