(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Powdered HSS with high durability is available more cheaply than the cobalt HSS market price [C-Value]

  • TiCN
  • 4 Flutes
  • S (Short)

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Part Number
VPM-RFPS6
VPM-RFPS7
VPM-RFPS8
VPM-RFPS9
VPM-RFPS10
VPM-RFPS11
VPM-RFPS12
VPM-RFPS13
VPM-RFPS14
VPM-RFPS15
VPM-RFPS16
VPM-RFPS17
VPM-RFPS18
VPM-RFPS20
VPM-RFPS22
VPM-RFPS25
VPM-RFPS28
VPM-RFPS30
VPM-RFPS32
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6133Flat Surface / Side Surface / Groove / Inclined Cutting657--±0.060
1 Piece(s)Available

8 Days or more

7163Flat Surface / Side Surface / Groove / Inclined Cutting106615°-±0.075
1 Piece(s)Available

8 Days or more

8194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

9194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

10224Flat Surface / Side Surface / Groove / Inclined Cutting1072--±0.075
1 Piece(s)Available

8 Days or more

11224Flat Surface / Side Surface / Groove / Inclined Cutting127915°0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

12264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

13264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

17324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

22384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25454Flat Surface / Side Surface / Groove / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

28455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

32536Flat Surface / Side Surface / Inclined Cutting32133-0.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Model Number
VPM-RFPS

Outer Diameter D Shank Diameter d Flute Length ℓ Overall Length L Under Neck Angle θ Corner Chamfering C Number of Flutes Z
6 6 13 57 3
7 10 16 66 15° 3
8 10 19 69 15° 4
9 10 19 69 15° 4
10 10 22 72 4
11 12 22 79 15° 0.2 ~ 0.7 4
12 12 26 83 0.2 ~ 0.7 4
13 12 26 83 0.2 ~ 0.7 4
14 12 26 83 0.2 ~ 0.7 4
15 12 26 83 0.2 ~ 0.7 4
16 16 32 92 0.3 ~ 0.9 4
17 16 32 92 0.3 ~ 0.9 4
18 16 32 92 0.3 ~ 0.9 4
20 20 38 104 0.3 ~ 0.9 4
22 20 38 104 0.3 ~ 0.9 4
25 25 45 121 0.3 ~ 0.9 4
28 25 45 121 0.3 ~ 0.9 5
30 25 45 121 0.3 ~ 0.9 5
32 32 53 133 0.3 ~ 0.9 6



Outer Diameter D Tolerance
6 ±0.060
7 ~ 10 ±0.075
11 ~ 18 ±0.090
20 ~ 32 ±0.105


For Cutting Conditions, Refer to >>Click here.

More Information

TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating TiCN Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support