(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM End Mill (2-Flute Short Type) V-XPM-EDS

V Coating XPM End Mill (2-Flute Short Type) V-XPM-EDS
  • Volume Discount

Made of V coated powder HSS XPM. Provides excellent sharpness and stable tool life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-XPM-EDS-1
V-XPM-EDS-1.5
V-XPM-EDS-2
V-XPM-EDS-2.5
V-XPM-EDS-3
V-XPM-EDS-3.5
V-XPM-EDS-4
V-XPM-EDS-4.5
V-XPM-EDS-5
V-XPM-EDS-5.5
V-XPM-EDS-6
V-XPM-EDS-6.5
V-XPM-EDS-7
V-XPM-EDS-7.5
V-XPM-EDS-8
V-XPM-EDS-8.5
V-XPM-EDS-9
V-XPM-EDS-9.5
V-XPM-EDS-10
V-XPM-EDS-11
V-XPM-EDS-12
V-XPM-EDS-13
V-XPM-EDS-14
V-XPM-EDS-15
V-XPM-EDS-16
V-XPM-EDS-17
V-XPM-EDS-18
V-XPM-EDS-19
V-XPM-EDS-20
V-XPM-EDS-21
V-XPM-EDS-22
V-XPM-EDS-23
V-XPM-EDS-24
V-XPM-EDS-25
V-XPM-EDS-26
V-XPM-EDS-27
V-XPM-EDS-28
V-XPM-EDS-29
V-XPM-EDS-30
V-XPM-EDS-31
V-XPM-EDS-32
V-XPM-EDS-33
V-XPM-EDS-34
V-XPM-EDS-35
V-XPM-EDS-36
V-XPM-EDS-37
V-XPM-EDS-38
V-XPM-EDS-39
V-XPM-EDS-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

12.56508450010
1 Piece(s)Available

8 Days or more

1.53.56508450015
1 Piece(s)Available

8 Days or more

246558450020
1 Piece(s)Available

8 Days or more

2.556558450025
1 Piece(s)Available

8 Days or more

376558450030
1 Piece(s)Available

8 Days or more

3.588658450035
1 Piece(s)Available

17 Days or more

488658450040
1 Piece(s)Available

8 Days or more

4.5108658450045
1 Piece(s)Available

8 Days or more

5108658450050
1 Piece(s)Available

8 Days or more

5.5128658450055
1 Piece(s)Available

17 Days or more

6128658450060
1 Piece(s)Available

8 Days or more

6.51410708450065
1 Piece(s)Available

8 Days or more

71410708450070
1 Piece(s)Available

8 Days or more

7.51410708450075
1 Piece(s)Available

8 Days or more

81410708450080
1 Piece(s)Available

8 Days or more

8.51810758450085
1 Piece(s)Available

8 Days or more

91810758450090
1 Piece(s)Available

8 Days or more

9.51810758450095
1 Piece(s)Available

8 Days or more

101810758450100
1 Piece(s)Available

8 Days or more

112212858450110
1 Piece(s)Available

8 Days or more

122212858450120
1 Piece(s)Available

8 Days or more

132612908450130
1 Piece(s)Available

8 Days or more

142616958450140
1 Piece(s)Available

8 Days or more

1530161008450150
1 Piece(s)Available

8 Days or more

1630161008450160
1 Piece(s)Available

8 Days or more

1734161008450170
1 Piece(s)Available

8 Days or more

1834161008450180
1 Piece(s)Available

8 Days or more

1938201158450190
1 Piece(s)Available

8 Days or more

2038201158450200
1 Piece(s)Available

8 Days or more

2145201158450210
1 Piece(s)Available

8 Days or more

2245201158450220
1 Piece(s)Available

8 Days or more

2350251258450230
1 Piece(s)Available

8 Days or more

2450251258450240
1 Piece(s)Available

8 Days or more

2550251258450250
1 Piece(s)Available

8 Days or more

2650251258450260
1 Piece(s)Available

8 Days or more

2755251308450270
1 Piece(s)Available

8 Days or more

2855251308450280
1 Piece(s)Available

8 Days or more

2955251308450290
1 Piece(s)Available

8 Days or more

3055251308450300
1 Piece(s)Available

8 Days or more

3160321608450310
1 Piece(s)Available

8 Days or more

3260321608450320
1 Piece(s)Available

8 Days or more

3360321608450330
1 Piece(s)Available

8 Days or more

3460321608450340
1 Piece(s)Available

8 Days or more

3560321608450350
1 Piece(s)Available

8 Days or more

3665321658450360
1 Piece(s)Available

8 Days or more

3765321658450370
1 Piece(s)Available

8 Days or more

3865321658450380
1 Piece(s)Available

8 Days or more

3965321658450390
1 Piece(s)Available

8 Days or more

4065321658450400

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Link Straight Coating Details V coated

Additional Products in this Category

Tech Support