(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for high-efficiency machining of pocket engraving with the minimum required blade length and strong torsion. Overall tool length which fits shrink-fit and HSK types perfectly.
Part Number
Configured Part Number is shown.
FXS-HS-PKE-6XR0.5X50
Flute Diameter (D)(φ) | 6 | R Size(mm) | 0.5 |
---|---|---|---|
Work Material | General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / High hardness steel –HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Titanium[◎] | Flute Length (ℓ)(mm) | 9 |
Number of Flutes(sheet) | 4 | Model | Radius |
Overall Length (L)(mm) | 50 | Link Diameter (d)(mm) | 6 |
Processing Applications | Plane / Side / Curved surface | Coating | TiAlN |
Helix Angle (Θ) | Powerful Torsion (45°-60°) | Tool No. | 8535016 |
Show More | |||
Effective Length(mm) | 15 | Surface Treatment | FX |
Show Less |
Flute Diameter (D)(φ) | 6 | R Size(mm) | 0.5 | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 9 | Number of Flutes(sheet) | 4 | Model | Radius |
Overall Length (L)(mm) | 50 | Link Diameter (d)(mm) | 6 | Processing Applications | Plane / Side / Curved surface |
Coating | TiAlN | Helix Angle (Θ) | Powerful Torsion (45°-60°) | Tool No. | 8535016 |
Effective Length(mm) | 15 | Surface Treatment | FX |
Please check the type/dimensions/specifications of the part FXS-HS-PKE-6XR0.5X50 in the Carbide Ultra FX Super End Mill (Strong Type Multifunction HS Shank) FXS-HS-PKE series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy