(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Flute, Short, Corner R Type for Copper / Aluminum Alloy CA-CR-ETS

3-Flute, Short, Corner R Type for Copper / Aluminum Alloy CA-CR-ETS
  • Volume Discount

Even with aluminum part machining requiring large volumes of cutting, the unique groove form simultaneously achieves superior chip discharge performance, large cutting depth and a high feed rate.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CA-CR-ETS-3XR0.2
CA-CR-ETS-3XR0.5
CA-CR-ETS-4XR0.2
CA-CR-ETS-4XR0.5
CA-CR-ETS-4XR1
CA-CR-ETS-5XR0.2
CA-CR-ETS-5XR0.5
CA-CR-ETS-5XR1
CA-CR-ETS-6XR0.3
CA-CR-ETS-6XR0.5
CA-CR-ETS-6XR1
CA-CR-ETS-8XR0.3
CA-CR-ETS-8XR0.5
CA-CR-ETS-8XR1
CA-CR-ETS-8XR1.5
CA-CR-ETS-8XR2
CA-CR-ETS-10XR0.3
CA-CR-ETS-10XR0.5
CA-CR-ETS-10XR1
CA-CR-ETS-10XR1.5
CA-CR-ETS-10XR2
CA-CR-ETS-10XR3
CA-CR-ETS-12XR0.5
CA-CR-ETS-12XR1
CA-CR-ETS-12XR1.5
CA-CR-ETS-12XR2
CA-CR-ETS-12XR3
CA-CR-ETS-16XR1
CA-CR-ETS-16XR1.5
CA-CR-ETS-16XR2
CA-CR-ETS-16XR3
CA-CR-ETS-20XR1
CA-CR-ETS-20XR1.5
CA-CR-ETS-20XR2
CA-CR-ETS-20XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

30.285068502231
1 Piece(s)Available

8 Days or more

30.585068502233
1 Piece(s)Available

8 Days or more

40.2115068502241
1 Piece(s)Available

8 Days or more

40.5115068502243
1 Piece(s)Available

8 Days or more

41115068502245
1 Piece(s)Available

8 Days or more

50.2135068502251
1 Piece(s)Available

8 Days or more

50.5135068502253
1 Piece(s)Available

8 Days or more

51135068502255
1 Piece(s)Available

8 Days or more

60.3135068502262
1 Piece(s)Available

8 Days or more

60.5135068502263
1 Piece(s)Available

8 Days or more

61135068502265
1 Piece(s)Available

8 Days or more

80.3196088502282
1 Piece(s)Available

8 Days or more

80.5196088502283
1 Piece(s)Available

8 Days or more

81196088502285
1 Piece(s)Available

8 Days or more

81.5196088502287
1 Piece(s)Available

8 Days or more

82196088502289
1 Piece(s)Available

8 Days or more

100.32270108502302
1 Piece(s)Available

8 Days or more

100.52270108502303
1 Piece(s)Available

8 Days or more

1012270108502305
1 Piece(s)Available

8 Days or more

101.52270108502307
1 Piece(s)Available

8 Days or more

1022270108502309
1 Piece(s)Available

8 Days or more

1032270108502313
1 Piece(s)Available

8 Days or more

120.52675128502333
1 Piece(s)Available

8 Days or more

1212675128502335
1 Piece(s)Available

8 Days or more

121.52675128502337
1 Piece(s)Available

8 Days or more

1222675128502339
1 Piece(s)Available

8 Days or more

1232675128502343
1 Piece(s)Available

8 Days or more

16132100168502375
1 Piece(s)Available

8 Days or more

161.532100168502377
1 Piece(s)Available

8 Days or more

16232100168502379
1 Piece(s)Available

8 Days or more

16332100168502383
1 Piece(s)Available

8 Days or more

20138105208502415
1 Piece(s)Available

8 Days or more

201.538105208502417
1 Piece(s)Available

8 Days or more

20238105208502419
1 Piece(s)Available

8 Days or more

20338105208502423

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 3 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating Non-Coated Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support