(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New DLC Coating Carbide End Mill, 2-Flute Short Type for Aluminum Alloy DLC-AIR-EDS

New DLC Coating Carbide End Mill, 2-Flute Short Type for Aluminum Alloy DLC-AIR-EDS
  • Volume Discount

End mill for aluminum alloy based on the concept of ultra-high speed machining. Ideal for high-efficiency processing of large aluminum parts for aircrafts, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
DLC-AIR-EDS-12XR1
DLC-AIR-EDS-12XR1.6
DLC-AIR-EDS-12XR3
DLC-AIR-EDS-16XR1
DLC-AIR-EDS-16XR1.6
DLC-AIR-EDS-16XR3
DLC-AIR-EDS-20XR1
DLC-AIR-EDS-20XR1.6
DLC-AIR-EDS-20XR3
DLC-AIR-EDS-25XR1
DLC-AIR-EDS-25XR1.6
DLC-AIR-EDS-25XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

121149012408528822
1 Piece(s)Available

8 Days or more

121.6149012408528823
1 Piece(s)Available

8 Days or more

123149012408528826
1 Piece(s)Available

8 Days or more

1611810016458528862
1 Piece(s)Available

8 Days or more

161.61810016458528863
1 Piece(s)Available

8 Days or more

1631810016458528866
1 Piece(s)Available

8 Days or more

2012211020568528902
1 Piece(s)Available

8 Days or more

201.62211020568528903
1 Piece(s)Available

8 Days or more

2032211020568528906
1 Piece(s)Available

8 Days or more

2512711025568528952
1 Piece(s)Available

8 Days or more

251.62711025568528953
1 Piece(s)Available

8 Days or more

2532711025568528956
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Flutes(sheet) 2 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating DLC Helix Angle (Θ) Weak torsion (15 to 25°)
Surface Treatment DLC

Additional Products in this Category

Tech Support