(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Ball-End Type FXS-EQD

Spherical Ball-End Type FXS-EQD
  • Volume Discount

The spherical cutting edge prevents chattering even when processing vertical walls. Also allows undercut machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
FXS-EQD-R0.5
FXS-EQD-R1
FXS-EQD-R1.5
FXS-EQD-R2
FXS-EQD-R3
FXS-EQD-R4
FXS-EQD-R5
FXS-EQD-R6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.50.760568544005
1 Piece(s)Available

8 Days or more

11.5601068544010
1 Piece(s)Available

8 Days or more

1.52.3701568544015
1 Piece(s)Available

8 Days or more

23702068544020
1 Piece(s)Available

17 Days or more

34903068544030
1 Piece(s)Available

8 Days or more

45.41004088544040
1 Piece(s)Available

8 Days or more

56.711050108544050
1 Piece(s)Available

8 Days or more

68.111060128544060
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Model Spherical Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion NA

Additional Products in this Category

Tech Support