(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

2-Flute Long Shank Ball-End Type for Graphite D-GF-LS-EBDR

2-Flute Long Shank Ball-End Type for Graphite D-GF-LS-EBDR
  • Volume Discount

Diamond coated end mill for graphite machining. Guarantees marvelously extended tool life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
D-GF-LS-EBDR-R1X2X100X10X4
D-GF-LS-EBDR-R1.5X3X100X15X4
D-GF-LS-EBDR-R2X4X100X20X4
D-GF-LS-EBDR-R2.5X5X100X25X4
D-GF-LS-EBDR-R2.5X5X140X25X6
D-GF-LS-EBDR-R3X6X100X30X4
D-GF-LS-EBDR-R3X6X140X30X6
D-GF-LS-EBDR-R3.5X7X160X35X6
D-GF-LS-EBDR-R4X8X160X40X6
D-GF-LS-EBDR-R4X8X160X40X8
D-GF-LS-EBDR-R4.5X9X180X45X8
D-GF-LS-EBDR-R5X10X180X50X8
D-GF-LS-EBDR-R5X10X180X50X10
D-GF-LS-EBDR-R5.5X11X200X55X10
D-GF-LS-EBDR-R6X12X200X65X10
D-GF-LS-EBDR-R6X12X200X65X12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

110100254285371721.9
1 Piece(s)Available

8 Days or more

1.515100404385371732.9
1 Piece(s)Available

8 Days or more

220100604485371743.9
1 Piece(s)Available

8 Days or more

2.525100-458537185-
1 Piece(s)Available

8 Days or more

2.525140706585371754.8
1 Piece(s)Available

8 Days or more

330100-468537186-
1 Piece(s)Available

8 Days or more

330140806685371765.8
1 Piece(s)Available

8 Days or more

3.535160-678537177-
1 Piece(s)Available

8 Days or more

440160-688537188-
1 Piece(s)Available

8 Days or more

4401601008885371787.8
1 Piece(s)Available

8 Days or more

4.545180-898537179-
1 Piece(s)Available

8 Days or more

550180-8108537190-
1 Piece(s)Available

8 Days or more

550180120101085371809.7
1 Piece(s)Available

8 Days or more

5.555200-10118537181-
1 Piece(s)Available

8 Days or more

665200-10128537192-
1 Piece(s)Available

8 Days or more

6652001301212853718211.7

Loading...

  1. 1

Basic Information

Model Ball Work Material Graphite Number of Flutes(sheet) 2
Coating Dia Coat Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support