(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

3-Flute, Pencil-Neck, Ball End Type (High Efficiency) FXS-PC-EBT

3-Flute, Pencil-Neck, Ball End Type (High Efficiency) FXS-PC-EBT
  • Volume Discount

In addition to conventional coating properties, this coating has extremely high oxidation resistance to achieve high-speed machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FXS-PC-EBT-R1X1X20
FXS-PC-EBT-R1X1X40
FXS-PC-EBT-R1X3X40
FXS-PC-EBT-R1.5X3X30
FXS-PC-EBT-R1.5X130X50
FXS-PC-EBT-R2X3X25.6
FXS-PC-EBT-R2X130X44.7
FXS-PC-EBT-R2.5X3X36.1
FXS-PC-EBT-R2.5X130X60
FXS-PC-EBT-R3X1X52
FXS-PC-EBT-R3X3X27.6
FXS-PC-EBT-R3X130X46.7
FXS-PC-EBT-R4X1X57
FXS-PC-EBT-R4X13048.7
FXS-PC-EBT-R5X1X57
FXS-PC-EBT-R5X3X31.6
FXS-PC-EBT-R5X130X50.7
FXS-PC-EBT-R6X1X85
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Neck Section Taper Half Angle
(Degree)
Tool No. Neck base diameter
(mm)
Effective Slope Angle
(Degree)
1 Piece(s)Available

8 Days or more

1270206185112222.60°50′
1 Piece(s)Available

8 Days or more

1280406185112243.30°55′
1 Piece(s)Available

8 Days or more

1280406385112645.82°46′
1 Piece(s)Available

8 Days or more

1.5370306385113635.62°34′
1 Piece(s)Available

8 Days or more

1.53905061.585113355.31°22′
1 Piece(s)Available

8 Days or more

247025.663851146362°25′
1 Piece(s)Available

8 Days or more

249044.761.5851143561°20′
1 Piece(s)Available

8 Days or more

2.559036.183851156482°33′
1 Piece(s)Available

8 Days or more

2.551106081.585115367.71°22′
1 Piece(s)Available

8 Days or more

36110528185116257.50°51′
1 Piece(s)Available

8 Days or more

369027.683851166382°19′
1 Piece(s)Available

8 Days or more

3611046.781.5851163581°18′
1 Piece(s)Available

8 Days or more

481205710185117269.60°52′
1 Piece(s)Available

8 Days or more

4812048.7101.58511735101°16′
1 Piece(s)Available

8 Days or more

51013057121851182611.60°51′
1 Piece(s)Available

8 Days or more

51011031.61238511864122°8′
1 Piece(s)Available

8 Days or more

51013050.7121.58511836121°15′
1 Piece(s)Available

8 Days or more

61216085161851192914.40°53′

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 3
Coating TiAlN R Precision(µm) -0.015~+0.015 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support