(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball End Type WXS-EBD (Part Numbers)

2-Flute Ball End Type WXS-EBD
  • Volume Discount

Ultra-heat-resistant, ultra-hard WX super coated high precision ball end mill. Ideal for high-speed direct engraving of hardened steel as well as, of course, high-speed general steel machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WXS-EBD-R0.75X3
WXS-EBD-R2X8X4
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Tool No. Corner chamfer width
(mm)
1 Piece(s)Available

8 Days or more

0.751.5503-0.005~+0.00530414151.45
1 Piece(s)Available

8 Days or more

24608-0.007~+0.00730414413.85

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) Link Diameter (d)(mm) 4 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support