(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball End Type DIA-EBD-SF

2-Flute Ball End Type DIA-EBD-SF
  • Volume Discount

Excellent durability in graphite and aluminum machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-EBD-SF-R5X10
DIA-EBD-SF-R6X12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

51032103003100
1 Piece(s)Available

8 Days or more

61234123003120

Loading...

  1. 1

Basic Information

Model Ball Work Material Aluminum / Copper / Graphite Number of Flutes(sheet) 2
Coating Dia Coat Link Diameter (d)(mm) 6 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion NA

Additional Products in this Category

Tech Support