(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Helix Short Type MG-EHS (MG-EHS-6)

High Helix Short Type MG-EHS MG-EHS-6
  • Volume Discount

50° torsion.
For complete product overview and details on High Helix Short Type MG-EHS see the sections below:

PDF

Part Number

Configured Part Number is shown.

MG-EHS-6

 
Part Number
MG-EHS-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Processing Applications Tool No.
1 Piece(s)Available

8 Days or more

6133650Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts84962

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Model Square Coating Non-Coated
Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.03

Please check the type/dimensions/specifications of the part MG-EHS-6 in the High Helix Short Type MG-EHS series.

Products like this...

Part Number
MG-EHS-13
MG-EHS-14
MG-EHS-15
MG-EHS-7
MG-EHS-8
MG-EHS-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Processing Applications Tool No.
1 Piece(s)Available

8 Days or more

132631690Side / Groove / Plane / Plunging (Z feed) / Inclined Cuts84973
1 Piece(s)Available

8 Days or more

142631690Side / Groove / Plane / Plunging (Z feed) / Inclined Cuts84974
1 Piece(s)Available

8 Days or more

152631690Side / Groove / Plane / Plunging (Z feed) / Inclined Cuts84975
1 Piece(s)Available

8 Days or more

7163860Side / Groove / Plane / Plunging (Z feed) / Inclined Cuts84964
1 Piece(s)Available

8 Days or more

8193860Side / Groove / Plane / Plunging (Z feed) / Inclined Cuts84966
1 Piece(s)Available

8 Days or more

91931070Side / Groove / Plane / Plunging (Z feed) / Inclined Cuts84968

Additional Products in this Category

Tech Support