(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-Flute CBN End Mill, Short Type MBOS (Part Numbers)

Single-Flute CBN End Mill, Short Type MBOS
  • Volume Discount

CBN tip brazed type end mill. Exhibits true performance when machining hardened steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBOS-6
MBOS-8
MBOS-10
MBOS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

636501285250605.7
1 Piece(s)Available

8 Days or more

848601685250807.7
1 Piece(s)Available

8 Days or more

10510702085251009.6
1 Piece(s)Available

8 Days or more

126127524852512011.6

Loading...

  1. 1

Basic Information

Work Material High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Cast Iron Number of Flutes(sheet) 1 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) No torsion R Chamfer(mm) 0.6 Blade diameter tolerance(mm) 0~-0.05

Additional Products in this Category

Tech Support