(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Next generation high torsion end mill with short blade length, great chip discharge performance, and high blade rigidity. Capable of high-feed processing at large cutting depth thanks to its rigid short blade length.
Part Number
Configured Part Number is shown.
WX-PHSS-9
Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | TiAlN | Processing Applications | Plane / Side / Groove / Inclined Cuts | Flute Shape | With Lead |
Helix Angle (θ) | Powerful Torsion (45°-60°) | Blade diameter tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part WX-PHSS-9 in the 4-Flute, Stub Type (Strong Heavy-Cutting Model) WX-PHSS series.
Part Number |
---|
WX-PHSS-2.5 |
WX-PHSS-3.4 |
WX-PHSS-3.6 |
WX-PHSS-4.3 |
WX-PHSS-4.4 |
WX-PHSS-9.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy