(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Short (Strong Heavy-Cutting Model / Uneven Lead Type) NEO-PHS

4-Flute, Short (Strong Heavy-Cutting Model / Uneven Lead Type) NEO-PHS
  • Volume Discount

Evolved "uneven lead" type effect suppresses chatter to realize astonishingly high efficiency machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NEO-PHS-3
NEO-PHS-4
NEO-PHS-5
NEO-PHS-6
NEO-PHS-8
NEO-PHS-10
NEO-PHS-12
NEO-PHS-16
NEO-PHS-20
NEO-PHS-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

3665085292300~-0.02
1 Piece(s)Available

8 Days or more

4865085292400~-0.02
1 Piece(s)Available

8 Days or more

51065085292500~-0.02
1 Piece(s)Available

8 Days or more

61265085292600~-0.02
1 Piece(s)Available

8 Days or more

81686085292800~-0.02
1 Piece(s)Available

8 Days or more

1020107085293000~-0.02
1 Piece(s)Available

8 Days or more

1224127585293200~-0.02
1 Piece(s)Available

8 Days or more

16321610085293600~-0.03
1 Piece(s)Available

8 Days or more

20402010585294000~-0.03
1 Piece(s)Available

8 Days or more

25502512085294500~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support