(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Long Type MG-EML (Part Numbers)

4-Flute, Long Type MG-EML
  • Volume Discount

Sharp-edged.
For complete product overview and details on 4-Flute, Long Type MG-EML see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MG-EML-3
MG-EML-3.5
MG-EML-4
MG-EML-4.5
MG-EML-5
MG-EML-5.5
MG-EML-6
MG-EML-6.5
MG-EML-7
MG-EML-7.5
MG-EML-8
MG-EML-8.5
MG-EML-9
MG-EML-9.5
MG-EML-10
MG-EML-10.5
MG-EML-11
MG-EML-11.5
MG-EML-12
MG-EML-13
MG-EML-14
MG-EML-15
MG-EML-16
MG-EML-17
MG-EML-18
MG-EML-19
MG-EML-20
MG-EML-21
MG-EML-22
MG-EML-23
MG-EML-24
MG-EML-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Shape Tool No.
1 Piece(s)Available

8 Days or more

312650Sharp Edge84506
1 Piece(s)Available

8 Days or more

3.514650Sharp Edge84507
1 Piece(s)Available

8 Days or more

417650Sharp Edge84508
1 Piece(s)Available

8 Days or more

4.517650Sharp Edge84509
1 Piece(s)Available

8 Days or more

520660Sharp Edge84510
1 Piece(s)Available

8 Days or more

5.520660Sharp Edge84511
1 Piece(s)Available

8 Days or more

620660Sharp Edge84512
1 Piece(s)Available

8 Days or more

6.524870Sharp Edge84513
1 Piece(s)Available

8 Days or more

724870Sharp Edge84514
1 Piece(s)Available

8 Days or more

7.524870Sharp Edge84515
1 Piece(s)Available

8 Days or more

828870Sharp Edge84516
1 Piece(s)Available

8 Days or more

8.5281080Sharp Edge84517
1 Piece(s)Available

8 Days or more

9281080Sharp Edge84518
1 Piece(s)Available

8 Days or more

9.5281080Sharp Edge84519
1 Piece(s)Available

8 Days or more

10341080With Lead84520
1 Piece(s)Available

8 Days or more

10.5341290With Lead84541
1 Piece(s)Available

8 Days or more

11341290With Lead84521
1 Piece(s)Available

8 Days or more

11.5341290With Lead84542
1 Piece(s)Available

8 Days or more

12401290With Lead84522
1 Piece(s)Available

8 Days or more

134012100With Lead84523
1 Piece(s)Available

8 Days or more

144012100With Lead84524
1 Piece(s)Available

8 Days or more

154016105With Lead84525
1 Piece(s)Available

8 Days or more

164816115With Lead84526
1 Piece(s)Available

8 Days or more

174816115With Lead84527
1 Piece(s)Available

8 Days or more

184816115With Lead84528
1 Piece(s)Available

8 Days or more

194820115With Lead84529
1 Piece(s)Available

8 Days or more

205620125With Lead84530
1 Piece(s)Available

8 Days or more

215620125With Lead84531
1 Piece(s)Available

8 Days or more

225620125With Lead84532
1 Piece(s)Available

8 Days or more

236725140With Lead84533
1 Piece(s)Available

8 Days or more

246725140With Lead84534
1 Piece(s)Available

8 Days or more

256725140With Lead84535

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 4 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support