(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Long Type FX-MG-EML

4-Flute, Long Type FX-MG-EML
  • Volume Discount

General purpose type 4-flute long blade end mill with FX coating for excellent heat resistance.

PDF

Part Number

Configured Part Number is shown.

FX-MG-EML-10

Part Number
FX-MG-EML-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 10 Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Length (ℓ)(mm) 34
Number of Flutes(sheet) 4 Model Square Coating TiAlN
Link Diameter (d)(mm) 10 Overall Length (L)(mm) 80 Processing Applications Plane / Side / Groove / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°) Tool No. 8523100
Blade diameter tolerance(mm) 0~-0.03

Please check the type/dimensions/specifications of the part FX-MG-EML-10 in the 4-Flute, Long Type FX-MG-EML series.

Additional Products in this Category

Tech Support