(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

4-Flute Short Type FX-MG-EMS (Part Numbers)

4-Flute Short Type FX-MG-EMS
  • Volume Discount

General purpose type 4-flute end mill with FX coating for excellent heat resistance. Can be used for both high-speed and high-feed processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-MG-EMS-2
FX-MG-EMS-2.5
FX-MG-EMS-3
FX-MG-EMS-3.5
FX-MG-EMS-4
FX-MG-EMS-4.5
FX-MG-EMS-5
FX-MG-EMS-5.5
FX-MG-EMS-6.5
FX-MG-EMS-7
FX-MG-EMS-7.5
FX-MG-EMS-8
FX-MG-EMS-8.5
FX-MG-EMS-9
FX-MG-EMS-9.5
FX-MG-EMS-10
FX-MG-EMS-10.5
FX-MG-EMS-11
FX-MG-EMS-11.5
FX-MG-EMS-12
FX-MG-EMS-12.5
FX-MG-EMS-13
FX-MG-EMS-14
FX-MG-EMS-15
FX-MG-EMS-16
FX-MG-EMS-17
FX-MG-EMS-18
FX-MG-EMS-19
FX-MG-EMS-20
FX-MG-EMS-21
FX-MG-EMS-22
FX-MG-EMS-23
FX-MG-EMS-24
FX-MG-EMS-25
FX-MG-EMS-26
FX-MG-EMS-27
FX-MG-EMS-28
FX-MG-EMS-29
FX-MG-EMS-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

2644085200200~-0.02
1 Piece(s)Available

12 Days or more

2.5844085200250~-0.02
1 Piece(s)Available

10 Days or more

3864585200300~-0.02
1 Piece(s)Available

8 Days or more

3.51064585200350~-0.02
1 Piece(s)Available

8 Days or more

41164585200400~-0.02
1 Piece(s)Available

8 Days or more

4.51164585200450~-0.02
1 Piece(s)Available

8 Days or more

51365085200500~-0.02
1 Piece(s)Available

8 Days or more

5.51365085200550~-0.02
1 Piece(s)Available

8 Days or more

6.51686085200650~-0.02
1 Piece(s)Available

8 Days or more

71686085200700~-0.02
1 Piece(s)Available

8 Days or more

7.51686085200750~-0.02
1 Piece(s)Available

8 Days or more

81986085200800~-0.02
1 Piece(s)Available

8 Days or more

8.519107085200850~-0.02
1 Piece(s)Available

8 Days or more

919107085200900~-0.02
1 Piece(s)Available

8 Days or more

9.519107085200950~-0.02
1 Piece(s)Available

12 Days or more

1022107085201000~-0.02
1 Piece(s)Available

8 Days or more

10.522127585201050~-0.02
1 Piece(s)Available

8 Days or more

1122127585201100~-0.02
1 Piece(s)Available

8 Days or more

11.522127585201150~-0.02
1 Piece(s)Available

8 Days or more

1226127585201200~-0.02
1 Piece(s)Available

8 Days or more

12.526128585201250~-0.03
1 Piece(s)Available

8 Days or more

1326128585201300~-0.03
1 Piece(s)Available

8 Days or more

1426128585201400~-0.03
1 Piece(s)Available

8 Days or more

1526169085201500~-0.03
1 Piece(s)Available

8 Days or more

16321610085201600~-0.03
1 Piece(s)Available

8 Days or more

17321610085201700~-0.03
1 Piece(s)Available

8 Days or more

18321610085201800~-0.03
1 Piece(s)Available

8 Days or more

19322010085201900~-0.03
1 Piece(s)Available

8 Days or more

20382010585202000~-0.03
1 Piece(s)Available

8 Days or more

21382010585202100~-0.03
1 Piece(s)Available

8 Days or more

22382010585202200~-0.03
1 Piece(s)Available

8 Days or more

23452512085202300~-0.03
1 Piece(s)Available

8 Days or more

24452512085202400~-0.03
1 Piece(s)Available

8 Days or more

25452512085202500~-0.03
1 Piece(s)Available

8 Days or more

26452512085202600~-0.03
1 Piece(s)Available

8 Days or more

27452512585202700~-0.03
1 Piece(s)Available

8 Days or more

28452512585202800~-0.03
1 Piece(s)Available

8 Days or more

29453212585202900~-0.03
1 Piece(s)Available

8 Days or more

30453212585203000~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support