(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Flute, Standing-Wall Compatible Model for Copper / Aluminum Alloy CA-MFE

3-Flute, Standing-Wall Compatible Model for Copper / Aluminum Alloy CA-MFE
  • Volume Discount

Can be used for a variety of cutter paths from high-precision, high-efficiency machining of the standing wall to helical machining, contouring machining and ramping machining. The amount of protrusion can be freely adjusted thanks to the fine-handle shank design.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CA-MFE-10XR3
CA-MFE-12XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

101581308532109
1 Piece(s)Available

8 Days or more

1218101508532129

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Corner Radius(mm) 3 Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support