(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Short Type for Copper / Aluminum Alloy CA-RG-EDS

2-Flute, Short Type for Copper / Aluminum Alloy CA-RG-EDS
  • Volume Discount

For copper and aluminum alloys. Good sharpness, and a special blade shape for preventing chatter and vibrations that allows a good finished surface to be achieved.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CA-RG-EDS-4.5
CA-RG-EDS-6
CA-RG-EDS-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

4.5116458502045
1 Piece(s)Available

8 Days or more

6136508502060
1 Piece(s)Available

8 Days or more

102210708502100

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support