(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Short Type MG-EDS

2-Flute Short Type MG-EDS
  • Volume Discount

Sharp-edged.
For complete product overview and details on 2-Flute Short Type MG-EDS see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
MG-EDS-1.40
MG-EDS-2.1
MG-EDS-2.5
MG-EDS-2.7
MG-EDS-3.3
MG-EDS-4.2
MG-EDS-4.5
MG-EDS-13
MG-EDS-14
MG-EDS-15
MG-EDS-16
MG-EDS-17
MG-EDS-18
MG-EDS-19
MG-EDS-20
MG-EDS-21
MG-EDS-22
MG-EDS-23
MG-EDS-24
MG-EDS-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Shape Tool No.
1 Piece(s)Available

8 Days or more

1.44440With Lead89714
1 Piece(s)Available

8 Days or more

2.16440Sharp Edge89719
1 Piece(s)Available

8 Days or more

2.58440Sharp Edge84005
1 Piece(s)Available

8 Days or more

2.78440Sharp Edge89724
1 Piece(s)Available

8 Days or more

3.310645Sharp Edge89729
1 Piece(s)Available

8 Days or more

4.211645Sharp Edge89736
1 Piece(s)Available

8 Days or more

4.511645Sharp Edge84009
1 Piece(s)Available

8 Days or more

13261285With Lead84023
1 Piece(s)Available

8 Days or more

14261285With Lead84024
1 Piece(s)Available

8 Days or more

15261690With Lead84025
1 Piece(s)Available

8 Days or more

163216100With Lead84026
1 Piece(s)Available

8 Days or more

173216100With Lead84027
1 Piece(s)Available

8 Days or more

183216100With Lead84028
1 Piece(s)Available

8 Days or more

193220100With Lead84029
1 Piece(s)Available

8 Days or more

203820105With Lead84030
1 Piece(s)Available

8 Days or more

213820105With Lead84031
1 Piece(s)Available

8 Days or more

223820105With Lead84032
1 Piece(s)Available

8 Days or more

234525120With Lead84033
1 Piece(s)Available

8 Days or more

244525120With Lead84034
1 Piece(s)Available

8 Days or more

254525120With Lead84035
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Shape Tool No.

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support