(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Short Type DIA-EDS (Part Numbers)

2-Flute Short Type DIA-EDS
  • Volume Discount

End mill with ultra-microcrystalline diamond coating. The high silicon aluminum alloy material and graphite treatment provides outstanding tool life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-EDS-0.5
DIA-EDS-1
DIA-EDS-1.5
DIA-EDS-2
DIA-EDS-3
DIA-EDS-4
DIA-EDS-5
DIA-EDS-6
DIA-EDS-8
DIA-EDS-10
DIA-EDS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.514408504601
1 Piece(s)Available

8 Days or more

12.54408504602
1 Piece(s)Available

8 Days or more

1.544408504603
1 Piece(s)Available

8 Days or more

264408504604
1 Piece(s)Available

8 Days or more

386458504606
1 Piece(s)Available

17 Days or more

4116458504608
1 Piece(s)Available

8 Days or more

5136508504610
1 Piece(s)Available

8 Days or more

6136508504612
1 Piece(s)Available

8 Days or more

8198608504616
1 Piece(s)Available

8 Days or more

102210708504620
1 Piece(s)Available

8 Days or more

122612758504622

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2 Model Square
Coating Dia Coat Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support