(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level NIC Wireless Adapter

Level NIC Wireless Adapter
  • Volume Discount

•Product Model: Other Accessories
•Length (mm): 143
•Height (mm): 173
•Thickness (mm): 50
•Trusco Code: -

PDF

Part Number

Configured Part Number is shown.

DL-BW

 
Part Number
DL-BW
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Accessories Length(mm) 143 Height(mm) 173
Thickness(mm) 50 Trusco Code - Power Supply AA Batteries x 6 (Rechargeable batteries can be used)
Specifications, description Wireless communication system / Input: Level NIC, RS-232C signal (exclusive use) / Wireless system: Bluetooth Class 1 / Continuous usage time: Approx. 70 hours for alkaline dry battery, approx. 30 hours for manganese dry battery, approx. 45 hours for rechargeable battery with 1,700 mAh capacity / Applicable models: DL-S3, DL-S3C, DL-m3, DL-m3LS, DL-D3, DL-S3L *For DL-S3 and DL-S3C, this product can be installed to the Level NIC main body. Mass(g) 530

Please check the type/dimensions/specifications of the part DL-BW in the Level NIC Wireless Adapter series.

Additional Products in this Category

Tech Support