(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Level gauge
•Length (mm): 158
•Height (mm): 107
•Thickness (mm): 61
•Measuring Range (mm/m): ±5.00
Product Type | Digital Level Gauge | Length(mm) | 158 | Height(mm) | 107 |
---|---|---|---|---|---|
Thickness(mm) | 61 | Measuring Range(mm/m) | ±5.00 | Minimum Read Value(mm/m) | 0.001 (within ±1.999), 0.01(±2 or greater) |
Measuring Range(°C) | ±0.286 | Minimum Read Value(°C) | 0.0001(±0.1145 or less), 0.001(±0.1146 or greater) | Repeat accuracy | Within ±0.005 mm/m and ±0.0003° |
JAN Code | 4975846010291 | Power Supply | 9 V 006P-type: 1 Battery, 8.4 V 006P-type: 1 Rechargeable Battery, AC Adapter Included (9 DCV output) | Operating Temperature Range(°C) | 0–40 |
Mass(g) | 2000 | Accessory | USB type receiving unit, AC adapter (100 V-240 V), charger (about 6-7 hours to full charge), 8.4 V 006P type rechargeable battery x 2 pcs, dedicated display software, storage case, instruction manual | Reading precision 1 | 20 ±3°C: ±0.85% rdg (within ±1.999 mm/m), ±1.0%rdg (±2 mm/m or higher) |
Reading precision 2 | 20 ±20°C: ±2.6% rdg (within ±1.999 mm/m), ±2.7% rdg (±2 mm/m or higher) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy