(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level NIC Battery Charge Model

Level NIC Battery Charge Model
  • Volume Discount

Level enabling numerical measurement at a 0.001 mm/m resolution without data reading errors on the part of the user.
[Features]
· Easier to use than bubble tube types, with faster measurement times.
· LevelNIC DL-S3 rechargeable type which can be recharged when not in use and is economical.
· Operates with a single touch using 0 call and 1/2 call switch to determine references, halve the display, etc.
· The display value can be output via RS-232 signal, and the product can be connected to a printer or computer with a built-in RS-232C input interface.
· Screw holes (M5 x P0.8) are drilled on the bottom of the level base, allowing a special base and jig to be attached.
[Applications]
· For surface plates and machine tools, etc., high-precision leveling and gradient comparison measurement as well as measurement of straightness and flatness, etc. is possible.

PDF

Part Number

Configured Part Number is shown.

DL-S3C

 
Part Number
DL-S3C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Digital Level Gauge Length(mm) 172 Magnet NA
Height(mm) 65 Thickness(mm) 129 Measuring Range(mm/m) ±5.00
Minimum Read Value(mm/m) 0.001 External output signal(Presence) Available Measuring Range(°C) ±0.286
Minimum Read Value(°C) ±0.0001 Accuracy(mm/m) Operating Temperature: 17-23°C ±0.85% rdg (0-±2 mm/m, 0-±0.115°)±1.0% rdg (±2-±5 mm/m, ±0.115°-±0.286°), Operating Temperature: 0-40°C ±2.6% rdg (0-±2 mm/m, 0-±0.115°), ±2.7% rdg (±2-±5 mm/m, ±0.115°-±0.286°) Measurement Surface Total Length(mm) 150
Bottom Config.(Flat / V-groove) Flat Display(Digital/Analog) Digital Repeat accuracy Within ±0.005 mm/m and ±0.0003°
Trusco Code - Power Supply Ni-H rechargeable battery, nominal voltage: 8.4 V 200 mAh Specifications, description Continuous Usage Time: <12-Hour Charge, Approximately 9 Hours> <8-Hour Charge, Approximately 6 Hours> <4-Hour Charge, Approximately 2 Hours>
Mass(g) 2200

Additional Products in this Category

Tech Support