(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, TFL

Forming Taps - High Speed Steel, TFL
  • Volume Discount

A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips and provides stable screw accuracy.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Ideal for rolled threading of non-ferrous metals such as aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
TFL1.4M0.3X4XP
TFL1.7M0.35X4XP
TFL2M0.4X4XB
TFL2M0.4X4XP
TFL2.3M0.4X4XB
TFL2.3M0.4X4XP
TFL2.5M0.45X4XB
TFL2.5M0.45X4XP
TFL2.6M0.45X4XB
TFL2.6M0.45X4XP
TFL3M0.5X5XB
TFL3M0.5X5XP
TFL3.5M0.6X5XB
TFL3.5M0.6X5XP
TFL4M0.5X6XB
TFL4M0.5X6XP
TFL4M0.7X6XB
TFL4M0.7X6XP
TFL5M0.5X6XB
TFL5M0.5X6XP
TFL5M0.8X6XB
TFL5M0.8X6XP
TFL6M0.5X6XB
TFL6M0.5X6XP
TFL6M0.75X6XB
TFL6M0.75X6XP
TFL6M1X7XB
TFL6M1X7XP
TFL8M1X7XB
TFL8M1X7XP
TFL8M1.25X7XB
TFL8M1.25X7XP
TFL10M1X7XB
TFL10M1X7XP
TFL10M1.5X7XB
TFL10M1.5X7XP
TFL10M1.25X7XB
TFL10M1.25X7XP
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
1 Piece(s)Available

8 Days or more

M1.40.34PFor through hole3434111
1 Piece(s)Available

8 Days or more

M1.70.354PFor through hole3634131
1 Piece(s)Available

8 Days or more

M20.42PFor blind hole4034151
1 Piece(s)Available

8 Days or more

M20.44PFor through hole4034151
1 Piece(s)Available

8 Days or more

M2.30.42PFor blind hole4234152
1 Piece(s)Available

8 Days or more

M2.30.44PFor through hole4234151
1 Piece(s)Available

9 Days or more

M2.50.452PFor blind hole4434162
1 Piece(s)Available

8 Days or more

M2.50.454PFor through hole4434161
1 Piece(s)Available

8 Days or more

M2.60.452PFor blind hole4434162
1 Piece(s)Available

9 Days or more

M2.60.454PFor through hole4434161
1 Piece(s)Available

8 Days or more

M30.52PFor blind hole4645182
1 Piece(s)Available

8 Days or more

M30.54PFor through hole4645181
1 Piece(s)Available

8 Days or more

M3.50.62PFor blind hole4845182
1 Piece(s)Available

8 Days or more

M3.50.64PFor through hole4845181
1 Piece(s)Available

8 Days or more

M40.52PFor blind hole5256152
1 Piece(s)Available

9 Days or more

M40.54PFor through hole5256151
1 Piece(s)Available

8 Days or more

M40.72PFor blind hole5256202
1 Piece(s)Available

8 Days or more

M40.74PFor through hole5256201
1 Piece(s)Available

8 Days or more

M50.52PFor blind hole525.56152
1 Piece(s)Available

8 Days or more

M50.54PFor through hole525.56151
1 Piece(s)Available

8 Days or more

M50.82PFor blind hole605.56222
1 Piece(s)Available

9 Days or more

M50.84PFor through hole605.56221
1 Piece(s)Available

8 Days or more

M60.52PFor blind hole5566154
1 Piece(s)Available

8 Days or more

M60.54PFor through hole5566153
1 Piece(s)Available

8 Days or more

M60.752PFor blind hole6266204
1 Piece(s)Available

8 Days or more

M60.754PFor through hole6266203
1 Piece(s)Available

8 Days or more

M612PFor blind hole6267244
1 Piece(s)Available

8 Days or more

M614PFor through hole6267243
1 Piece(s)Available

9 Days or more

M812PFor blind hole706.27305
1 Piece(s)Available

8 Days or more

M814PFor through hole706.27305
1 Piece(s)Available

8 Days or more

M81.252PFor blind hole706.27305
1 Piece(s)Available

8 Days or more

M81.254PFor through hole706.27305
1 Piece(s)Available

9 Days or more

M1012PFor blind hole7077305
1 Piece(s)Available

8 Days or more

M1014PFor through hole7077305
1 Piece(s)Available

8 Days or more

M101.52PFor blind hole7577325
1 Piece(s)Available

8 Days or more

M101.54PFor through hole7577325
1 Piece(s)Available

8 Days or more

M101.252PFor blind hole7577325
1 Piece(s)Available

8 Days or more

M101.254PFor through hole7577325

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Roll tap Coating Y/N NA Radial Count Radial(Quantity) 4
Quantity of units ordered(piece) 10

Additional Products in this Category

Tech Support