(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, TFL (Part Numbers)

Forming Taps - High Speed Steel, TFL
  • Volume Discount

A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips and provides stable screw accuracy.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Ideal for rolled threading of non-ferrous metals such as aluminum.

PDF

Part Number

Configured Part Number is shown.

TFL8M1.25X7XB

Part Number
TFL8M1.25X7XB
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
1 Piece(s)Available

8 Days or more

M81.252PFor blind hole706.27305

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Roll tap Coating Y/N NA Radial Count Radial(Quantity) 4
Quantity of units ordered(piece) 10

Please check the type/dimensions/specifications of the part TFL8M1.25X7XB in the Forming Taps - High Speed Steel, TFL series.

Products like this...

Part Number
TFL10M1.25X7XP
TFL10M1.5X7XB
TFL10M1.5X7XP
TFL8M1.25X7XP
TFL8M1X7XB
TFL8M1X7XP
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
1 Piece(s)Available

8 Days or more

M101.254PFor through hole7577325
1 Piece(s)Available

8 Days or more

M101.52PFor blind hole7577325
1 Piece(s)Available

8 Days or more

M101.54PFor through hole7577325
1 Piece(s)Available

8 Days or more

M81.254PFor through hole706.27305
1 Piece(s)Available

9 Days or more

M812PFor blind hole706.27305
1 Piece(s)Available

8 Days or more

M814PFor through hole706.27305

Additional Products in this Category

Tech Support