(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Long Neck for Copper Work, Ball CURIBR

Long Neck for Copper Work, Ball CURIBR
  • Volume Discount

Ideal for fine processing of copper electrodes. Available in various sizes and can be used for all kinds of machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
CURIBR0.1X0.5
CURIBR0.1X0.5X6
CURIBR0.1X1
CURIBR0.1X1X6
CURIBR0.1X1.5
CURIBR0.1X1.5X6
CURIBR0.1X2
CURIBR0.1X2X6
CURIBR0.2X1
CURIBR0.2X1X6
CURIBR0.2X1.5
CURIBR0.2X1.5X6
CURIBR0.2X2
CURIBR0.2X2X6
CURIBR0.2X2.5X6
CURIBR0.2X3
CURIBR0.2X3X6
CURIBR0.2X4X6
CURIBR0.2X5X6
CURIBR0.3X2
CURIBR0.3X2X6
CURIBR0.3X3
CURIBR0.3X3X6
CURIBR0.3X4
CURIBR0.3X4X6
CURIBR0.3X5X6
CURIBR0.3X6
CURIBR0.3X6X6
CURIBR0.3X8X6
CURIBR0.3X10X6
CURIBR0.4X2X6
CURIBR0.4X3
CURIBR0.4X3X6
CURIBR0.4X4
CURIBR0.4X4X6
CURIBR0.4X5X6
CURIBR0.4X6X6
CURIBR0.4X7X6
CURIBR0.4X8X6
CURIBR0.4X10X6
CURIBR0.5X3
CURIBR0.5X3X6
CURIBR0.5X4
CURIBR0.5X4X6
CURIBR0.5X5
CURIBR0.5X5X6
CURIBR0.5X6
CURIBR0.5X6X6
CURIBR0.5X7X6
CURIBR0.5X8
CURIBR0.5X8X6
CURIBR0.5X9X6
CURIBR0.5X10
CURIBR0.5X10X6
CURIBR0.5X12
CURIBR0.5X12X6
CURIBR0.5X14X6
CURIBR0.5X16X6
CURIBR0.5X18X6
CURIBR0.5X20X6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
Neck half-angle α
(Degree)
Neck diameter D1
(mm)
Interference Angle
(Degree)
Actual Effective Length for Workpiece Gradient Angle 0.5°
(mm)
Actual Effective Length for Workpiece Gradient Angle 1°
(mm)
1 Piece(s)Available

8 Days or more

0.10.2450.540.211.490.520.540.580.63
1 Piece(s)Available

8 Days or more

0.10.2500.560.211.660.520.540.580.63
1 Piece(s)Available

8 Days or more

0.10.245140.210.921.041.081.181.3
1 Piece(s)Available

8 Days or more

0.10.250160.211.271.041.081.181.3
1 Piece(s)Available

8 Days or more

0.10.2451.540.210.41.561.631.781.96
1 Piece(s)Available

8 Days or more

0.10.2501.560.210.91.561.631.781.96
1 Piece(s)Available

8 Days or more

0.10.245240.29.932.082.172.372.62
1 Piece(s)Available

8 Days or more

0.10.250260.210.562.082.172.372.62
1 Piece(s)Available

8 Days or more

0.20.445140.410.971.031.071.161.26
1 Piece(s)Available

8 Days or more

0.20.450160.411.321.031.071.161.26
1 Piece(s)Available

8 Days or more

0.20.4451.540.410.421.561.621.761.93
1 Piece(s)Available

8 Days or more

0.20.4501.560.410.941.561.621.761.93
1 Piece(s)Available

8 Days or more

0.20.445240.49.932.082.162.352.59
1 Piece(s)Available

8 Days or more

0.20.450260.410.582.082.162.352.59
1 Piece(s)Available

8 Days or more

0.20.450360.49.933.123.253.553.92
1 Piece(s)Available

8 Days or more

0.20.445340.49.063.123.253.553.92
1 Piece(s)Available

8 Days or more

0.20.4502.560.410.252.62.712.953.25
1 Piece(s)Available

8 Days or more

0.20.450460.49.364.164.344.755.25
1 Piece(s)Available

8 Days or more

0.20.450560.48.855.215.435.946.57
1 Piece(s)Available

8 Days or more

0.30.645240.69.922.072.152.342.56
1 Piece(s)Available

8 Days or more

0.30.650260.610.62.072.152.342.56
1 Piece(s)Available

8 Days or more

0.30.645340.69.013.123.243.533.89
1 Piece(s)Available

8 Days or more

0.30.650360.69.933.123.243.533.89
1 Piece(s)Available

8 Days or more

0.30.645440.68.254.164.334.735.21
1 Piece(s)Available

8 Days or more

0.30.650460.69.334.164.334.735.21
1 Piece(s)Available

8 Days or more

0.30.650560.68.815.25.425.926.54
1 Piece(s)Available

8 Days or more

0.30.645640.67.076.246.517.127.87
1 Piece(s)Available

8 Days or more

0.30.650660.68.346.246.517.127.87
1 Piece(s)Available

8 Days or more

0.30.650860.67.538.338.699.5110.52
1 Piece(s)Available

8 Days or more

0.30.6501060.66.8710.4210.8711.9113.18
1 Piece(s)Available

8 Days or more

0.41.450260.810.622.072.142.322.53
1 Piece(s)Available

8 Days or more

0.41.445340.88.953.113.233.513.85
1 Piece(s)Available

8 Days or more

0.41.450360.89.923.113.233.513.85
1 Piece(s)Available

8 Days or more

0.41.445440.88.164.154.324.715.18
1 Piece(s)Available

8 Days or more

0.41.450460.89.314.154.324.715.18
1 Piece(s)Available

8 Days or more

0.41.450560.88.775.25.415.916.51
1 Piece(s)Available

8 Days or more

0.41.450660.88.286.246.57.17.84
1 Piece(s)Available

8 Days or more

0.41.450760.87.857.287.598.39.16
1 Piece(s)Available

8 Days or more

0.41.450860.87.468.338.689.510.49
1 Piece(s)Available

8 Days or more

0.41.4501060.86.7810.4110.8611.8913.14
1 Piece(s)Available

8 Days or more

0.51.5453418.883.113.223.493.82
1 Piece(s)Available

8 Days or more

0.51.5503619.913.113.223.493.82
1 Piece(s)Available

8 Days or more

0.51.5454418.064.154.314.695.15
1 Piece(s)Available

8 Days or more

0.51.5504619.284.154.314.695.15
1 Piece(s)Available

8 Days or more

0.51.5455417.375.195.45.896.48
1 Piece(s)Available

8 Days or more

0.51.5505618.725.195.45.896.48
1 Piece(s)Available

8 Days or more

0.51.5456416.86.246.497.087.8
1 Piece(s)Available

8 Days or more

0.51.5506618.226.246.497.087.8
1 Piece(s)Available

8 Days or more

0.51.5507617.787.287.588.289.13
1 Piece(s)Available

8 Days or more

0.51.5458415.878.328.679.4810.46
1 Piece(s)Available

8 Days or more

0.51.5508617.388.328.679.4810.46
1 Piece(s)Available

8 Days or more

0.51.5509617.029.369.7610.6711.79
1 Piece(s)Available

8 Days or more

0.51.54510415.1710.4110.8511.8713.11
1 Piece(s)Available

8 Days or more

0.51.55010616.710.4110.8511.8713.11
1 Piece(s)Available

8 Days or more

0.51.54512414.6212.4913.0314.2615.77
1 Piece(s)Available

8 Days or more

0.51.55012616.1312.4913.0314.2615.77
1 Piece(s)Available

8 Days or more

0.51.56014615.6514.5815.2116.6618.42
1 Piece(s)Available

8 Days or more

0.51.56016615.2416.6617.3919.0521.08
1 Piece(s)Available

8 Days or more

0.51.56018614.8818.7519.5721.4423.73
1 Piece(s)Available

8 Days or more

0.51.56020614.5720.8321.7423.8426.39

Loading...

Basic Information

Model Long-Neck Ball Work Material Aluminum / Copper Number of Flutes(sheet) 2
Coating CrN R Precision(µm) -0.007~+0.003 Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support