(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, Oxidized, TFST

Forming Taps - High Speed Steel, Oxidized, TFST
  • Volume Discount

A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips.
· Less inconsistent screw precision.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Suitable for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.

PDF

Part Number

Configured Part Number is shown.

Part Number
TFST1.4M0.3X4XP
TFST1.6M0.35X4XP
TFST1.7M0.35X4XP
TFST2M0.4X4XB
TFST2M0.4X4XP
TFST2.3M0.4X4XB
TFST2.3M0.4X4XP
TFST2.5M0.45X4XB
TFST2.5M0.45X4XP
TFST2.6M0.45X4XB
TFST2.6M0.45X4XP
TFST3M0.5X5XB
TFST3M0.5X5XP
TFST3.5M0.6X5XB
TFST3.5M0.6X5XP
TFST4M0.7X6XB
TFST4M0.7X6XP
TFST5M0.8X6XB
TFST5M0.8X6XP
TFST6M1X7XB
TFST6M1X7XP
TFST8M1X7XB
TFST8M1X7XP
TFST8M1.25X7XB
TFST8M1.25X7XP
TFST10M1X7XB
TFST10M1X7XP
TFST10M1.5X7XB
TFST10M1.5X7XP
TFST10M1.25X7XB
TFST10M1.25X7XP
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
1 Piece(s)Available

8 Days or more

M1.40.34PFor through hole3434714
1 Piece(s)Available

8 Days or more

M1.60.354PFor through hole3634814
1 Piece(s)Available

9 Days or more

M1.70.354PFor through hole3634814
1 Piece(s)Available

8 Days or more

M20.42PFor blind hole4034914
1 Piece(s)Available

8 Days or more

M20.44PFor through hole4034914
1 Piece(s)Available

9 Days or more

M2.30.42PFor blind hole4234924
1 Piece(s)Available

8 Days or more

M2.30.44PFor through hole4234914
1 Piece(s)Available

8 Days or more

M2.50.452PFor blind hole4434924
1 Piece(s)Available

9 Days or more

M2.50.454PFor through hole4434914
1 Piece(s)Available

8 Days or more

M2.60.452PFor blind hole44341024
1 Piece(s)Available

8 Days or more

M2.60.454PFor through hole44341014
1 Piece(s)Available

9 Days or more

M30.52PFor blind hole464512.524
1 Piece(s)Available

8 Days or more

M30.54PFor through hole464512.514
1 Piece(s)Available

8 Days or more

M3.50.62PFor blind hole484512.524
1 Piece(s)Available

8 Days or more

M3.50.64PFor through hole484512.514
1 Piece(s)Available

8 Days or more

M40.72PFor blind hole52561424
1 Piece(s)Available

9 Days or more

M40.74PFor through hole52561414
1 Piece(s)Available

9 Days or more

M50.82PFor blind hole605.561024
1 Piece(s)Available

8 Days or more

M50.84PFor through hole605.561014
1 Piece(s)Available

9 Days or more

M612PFor blind hole62671044
1 Piece(s)Available

8 Days or more

M614PFor through hole62671034
1 Piece(s)Available

8 Days or more

M812PFor blind hole706.271856
1 Piece(s)Available

8 Days or more

M814PFor through hole706.271856
1 Piece(s)Available

8 Days or more

M81.252PFor blind hole706.271856
1 Piece(s)Available

8 Days or more

M81.254PFor through hole706.271856
1 Piece(s)Available

8 Days or more

M1012PFor blind hole70771958
1 Piece(s)Available

8 Days or more

M1014PFor through hole70771958
1 Piece(s)Available

8 Days or more

M101.52PFor blind hole75771958
1 Piece(s)Available

8 Days or more

M101.54PFor through hole75771958
1 Piece(s)Available

8 Days or more

M101.252PFor blind hole75771958
1 Piece(s)Available

8 Days or more

M101.254PFor through hole75771958

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Roll tap Coating Y/N NA Quantity of units ordered(piece) 10
Surface Treatment Oxidizing

Additional Products in this Category

Tech Support