(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spiral Flute Taps - T Spiral Tap, High Speed Steel, TSP (Part Numbers)

Spiral Flute Taps - T Spiral Tap, High Speed Steel, TSP
  • Volume Discount

General-purpose tap used for threading blind holes.
[Features]
· The special groove shape excels in chip discharge properties, eliminating biting of chips and winding around taps.

PDF

Part Number

Configured Part Number is shown.

TSP4M0.7

Part Number
TSP4M0.7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M4 Pitch, Number of Threading(mm) 0.7
Chamfer threads 2.5P Tool Material Type Alloy HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N Available
Overall Length (L)(mm) 52 shank diameter Ds(mm) 5 Class TAP Limit G6
Thread Length l(mm) 7 Number of Grooves Flutes 3 Under-head Length Ln(mm) 20
Neck diameter dn(mm) 3.05 Model Type(Type) 2 Quantity of units ordered(piece) 10

Additional Products in this Category

Tech Support