(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Heavy, Long AGLHV (AGLHV5)

AG Mill, Heavy, Long AGLHV AGLHV5
  • Volume Discount

Capable of roughing of materials from steel to stainless steel and aluminum. Suitable for medium finishing.

PDF

Part Number

Configured Part Number is shown.

AGLHV5

Part Number
AGLHV5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

5254865

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part AGLHV5 in the AG Mill, Heavy, Long AGLHV series.

Products like this...

Part Number
AGLHV13
AGLHV14
AGLHV15
AGLHV50X42
AGLHV6
AGLHV7
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

1355416110
1 Piece(s)Available

8 Days or more

1455416110
1 Piece(s)Available

8 Days or more

1565416120
1 Piece(s)Available

8 Days or more

50145642230
1 Piece(s)Available

8 Days or more

6254865
1 Piece(s)Available

8 Days or more

73541080

Additional Products in this Category

Tech Support