(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo Medium 4GEOM (4GEOM3)

X's Mill Geo Medium 4GEOM 4GEOM3
  • Volume Discount

Supports a wide range of applications from raw materials to high hardness steel.

PDF

Part Number

Configured Part Number is shown.

4GEOM3

Part Number
4GEOM3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

3156503

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part 4GEOM3 in the X's Mill Geo Medium 4GEOM series.

Products like this...

Part Number
4GEOM16
4GEOM2
4GEOM20
4GEOM4
4GEOM6
4GEOM8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

16501611516
1 Piece(s)Available

8 Days or more

2104502
1 Piece(s)Available

8 Days or more

20562012520
1 Piece(s)Available

8 Days or more

4176504
1 Piece(s)Available

8 Days or more

6206606
1 Piece(s)Available

8 Days or more

8308808

Additional Products in this Category

Tech Support