(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo Slot GEOSLT

X's Mill Geo Slot GEOSLT
  • Volume Discount

Capable of continuous high-performance drilling of holes and grooving with a wide range of materials, from raw materials to hardened materials.

PDF

Part Number

Configured Part Number is shown.

GEOSLT7

Part Number
GEOSLT7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 7 Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Flute Length (ℓ)(mm) 16
Number of Flutes(sheet) 3 Model Square Coating TiAlN
Link Diameter (d)(mm) 8 Overall Length (L)(mm) 70 Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°) O.D. Dc(mm) 7

Please check the type/dimensions/specifications of the part GEOSLT7 in the X's Mill Geo Slot GEOSLT series.

Additional Products in this Category

Tech Support