(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL 2-Flute Blade 4D GSX2C-4D

GSX MILL 2-Flute Blade 4D GSX2C-4D

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Supports wet processing of raw materials through dry processing of high hardness materials.

PDF

Part Number

Configured Part Number is shown.

GSX20600C-4D

Part Number
GSX20600C-4D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 6 Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Flute Length (ℓ)(mm) 24
Number of Flutes(sheet) 2 Model Square Coating For General Steels (AlCrN, etc.)
Link Diameter (d)(mm) 6 Overall Length (L)(mm) 60 Processing Applications Plane / Side / Groove / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°) O.D. Dc(mm) 6

Please check the type/dimensions/specifications of the part GSX20600C-4D in the GSX MILL 2-Flute Blade 4D GSX2C-4D series.

Additional Products in this Category

Tech Support