(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

GS MILL Slot GSSLT

GS MILL Slot GSSLT
  • Volume Discount

Capable of continuous high-efficiency machining from drilling to grooving. Optimal for thin plates and small machines with low clamping force.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSSLT3030SF
GSSLT3040SF
GSSLT3050SF
GSSLT3060SF
GSSLT3080SF
GSSLT3100SF
GSSLT3120SF
GSSLT3160SF
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

12 Days or more

386503
1 Piece(s)Available

8 Days or more

4116504
1 Piece(s)Available

8 Days or more

5136605
1 Piece(s)Available

12 Days or more

6136606
1 Piece(s)Available

12 Days or more

8198808
1 Piece(s)Available

8 Days or more

1022109010
1 Piece(s)Available

8 Days or more

1226129012
1 Piece(s)Available

8 Days or more

16321611516

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 3 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support